Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number
|
---|
LCT145H-F6-WN |
LCT145H-M2-WN |
LCT145H-M4-WN |
LCT145H-N-WN |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | RoHS | W (mm) | H (mm) | D (mm) | Material | Mounting Base | Installation location | Color specifications (Body) | Color specifications (Top Cover) | Applicable battery | Operating Temperature Range (°C) | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
23.16 € | 1 | 6 Days | 10 | 105 | 48 | 153.9 | [Resin] Polybutylene terephthalate resin | No mounting base | Indoor | Off-white | Navy blue | AA battery × 2 / AAA battery × 6 | -10 to 60 | ||
21.88 € | 1 | 6 Days | 10 | 105 | 48 | 153.9 | [Resin] Polybutylene terephthalate resin | No mounting base | Indoor | Off-white | Navy blue | AA battery × 2 | -10 to 60 | ||
22.66 € | 1 | 6 Days | 10 | 105 | 48 | 153.9 | [Resin] Polybutylene terephthalate resin | No mounting base | Indoor | Off-white | Navy blue | AA battery × 2 / AA battery × 4 | -10 to 60 | ||
20.35 € | 1 | 6 Days | 10 | 105 | 48 | 153.9 | [Resin] Polybutylene terephthalate resin | No mounting base | Indoor | Off-white | Navy blue | AA battery × 2 / NA | -10 to 60 |
Loading...
Presence of Key | NA | Self-extinguishing(UL94) | V-0 |
---|
Configure
Basic Attributes
Material
W(mm)
H(mm)
D(mm)
Mounting Base
Installation location
Color specifications(Body)
Color specifications(Top Cover)
Applicable battery
Filter by CAD data type
Filter by standard shipping days
Optional Attributes