Shield Copper-Foil Tape

Shield Copper-Foil Tape
  • Promotional pricing
  • Volume Discount
[Features]
· This is a special copper-foil tape.
· It allows good conductivity when the shield copper foil is wrapped or affixed.
· It can be used for electromagnetic wave shielding, static electricity removal, grounding, and securing electrodes, etc.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
CD-3510-10
CD-3520-10
CD-3565-10
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
RoHSWidth
(mm)

17.90 €

5.55 €

1 Available Same day

Stock

1010

27.32 €

9.02 €

1 Available Same day

Stock

1020

62.40 €

23.09 €

1 Available Same day

Stock

1065

Loading...

  1. 1

Basic information

Adhesive tape (with/without) None Length(m) 10 Material Copper foil + PET (insulated body)
Fusing point(°C (PET)) 255(PET) Thickness 0.020mm Note Also used in electromagnetic shielding, static electricity removal, grounding, fixing electrodes, etc.

Tech Support