Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
JL10-8A18-10SE-EB
Part Number
|
---|
JL10-8A18-10SE-EB |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | RoHS | Applicable pin/contact | Application | Allowable Current (A) | Wire connection method | Connection direction | Connector Type | Contact configuration (Contact size *Number of electrodes) | Applicable Wire Size (mm2) | Waterproof Function | Shell Size | End bell | Connection Method | Note | Mating partner 1 | Mating partner 2 | Mating partner 3 | Mating partner 4 | Mating partner 5 | Mating partner 6 | Mating partner 7 | Mating partner 8 | Mating partner 9 | Mating partner 10 | Mating partner 11 | Mating partner 12 | Mating partner 13 | Mating partner 14 | Mating partner 15 | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
57.75 € | 1 | 5 Days | 10 | Female | Cable Connection | 23 | Solder | Angle | Angle Plug | #12*4 | 3.5 | Waterproof when mating | 18 | With standard end bell | One-touch mating | The cable pulling direction of the angle plug is 45° knurled and the plug is designed with a low profile and small size, allowing pulling in any of eight directions. Please refer to the catalog for applicable cable clamp (sold separately). | JL10-2E18-10PE [Panel mounting receptacle] | - | - | - | - | - | - | - | - | - | - | - | - | - | - |
Loading...
Connector Shape | Round | Connector series initials | J/K/L | Number Of Cores | 4 |
---|---|---|---|---|---|
Allowable Voltage(V) | AC500 | Protection function (environmentally resistant) | IP67 | Representative Standard | UL / TUV |
Withstand Voltage(Vacr.m.s. 1 minute) | 2000 | Insert rotation position(°C) | 0 | Shell color | Black Type Interference Color |
Contact contacting part finish | Copper Alloy | Special Notes | The allowable current is the rated current for a single core. The allowable voltage indicates the rated voltage with a pollution level of 2 and an overvoltage category of II. |
This page is JL10 Series, part number JL10-8A18-10SE-EB.
You can find the detail information about specifications and dimensions on part number JL10-8A18-10SE-EB.
Configure
Basic Attributes
Applicable pin/contact
Application
Allowable Current(A)
Wire connection method
Connection direction
Connector Type
Contact configuration (Contact size *Number of electrodes)
Applicable Wire Size(mm2)
Waterproof Function
Shell Size
End bell
Filter by standard shipping days
Optional Attributes
Part Number |
---|
JL10-2E22-22PE |
JL10-6A18-10SE |
JL10-6A18-10SE-EB |
JL10-6A22-22SE |
JL10-6A22-22SE-EB |
JL10-8A22-22SE-EB |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | RoHS | Applicable pin/contact | Application | Allowable Current (A) | Wire connection method | Connection direction | Connector Type | Contact configuration (Contact size *Number of electrodes) | Applicable Wire Size (mm2) | Waterproof Function | Shell Size | End bell | Connection Method | Note | Mating partner 1 | Mating partner 2 | Mating partner 3 | Mating partner 4 | Mating partner 5 | Mating partner 6 | Mating partner 7 | Mating partner 8 | Mating partner 9 | Mating partner 10 | Mating partner 11 | Mating partner 12 | Mating partner 13 | Mating partner 14 | Mating partner 15 |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
38.19 € | 1 | 5 Days | 10 | Male | Panel Mount | 46 | - | Straight | Panel Mount Receptacle | #8*4 | 10 | Unit waterproofing | 22 | - | For one touch/screw mating | The JL10 receptacle is a connector that is capable of both one touch and screw mating, and that has compatibility with both the MS connectors of traditionally used MIL standard parts and Japan Aviation Electronics screw mating type plugs (JL04V, N/MS, and JA). Refer to the catalog for applicable gaskets (sold separately). | JA06A-22-22S-J1-EB-R [plug] | JA06A-22-22S-J1-R [plug] | JA08A-22-22S-J1-EBH-R [Right angle plug] | JL04V-6A22-22SE-EB1-R [Straight plug] | JL04V-6A22-22SE-EB-R [Straight plug] | JL04V-6A22-22SE-R [Straight plug] | JL04V-8A22-22SE-EBA [Right angle plug] | JL04V-8A22-22SE-EBH-R [Right angle plug] | JL10-6A22-22SE [Straight plug] | JL10-6A22-22SE-EB [Straight plug] | JL10-6A22-22SE-EB1 [Straight plug] | JL10-8A22-22SE-EB [Right angle plug] | JL10-8A22-22SE-EB1 [Right angle plug] | N/MS3106B22-22S [straight plug] | N/MS3106B22-22S [right angle plug] | ||
31.34 € | 1 | Available | 5 Days | 10 | Female | Cable Connection | 23 | Solder | Straight | Plug unit | #12*4 | 3.5 | Waterproof when mating | 18 | NA | One-touch mating | - | JL10-2E18-10PE [Panel mounting receptacle] | - | - | - | - | - | - | - | - | - | - | - | - | - | - | |
53.67 € | 1 | 5 Days | 10 | Female | Cable Connection | 23 | Solder | Straight | Straight Plug | #12*4 | 3.5 | Waterproof when mating | 18 | With standard end bell | One-touch mating | Please refer to the catalog for applicable cable clamp (sold separately). | JL10-2E18-10PE [Panel mounting receptacle] | - | - | - | - | - | - | - | - | - | - | - | - | - | - | ||
54.72 € | 1 | 5 Days | 10 | Female | Cable Connection | 46 | Solder | Straight | Plug unit | #8*4 | 10 | Waterproof when mating | 22 | NA | One-touch mating | - | JL10-2E22-22PE [Panel mounting receptacle] | - | - | - | - | - | - | - | - | - | - | - | - | - | - | ||
57.83 € | 1 | 5 Days | 10 | Female | Cable Connection | 46 | Solder | Straight | Straight Plug | #8*4 | 10 | Waterproof when mating | 22 | With standard end bell | One-touch mating | Please refer to the catalog for applicable cable clamp (sold separately). | JL10-2E22-22PE [Panel mounting receptacle] | - | - | - | - | - | - | - | - | - | - | - | - | - | - | ||
77.53 € | 1 | 5 Days | 10 | Female | Cable Connection | 46 | Solder | Angle | Angle Plug | #8*4 | 10 | Waterproof when mating | 22 | With standard end bell | One-touch mating | The cable pulling direction of the angle plug is 45° knurled and the plug is designed with a low profile and small size, allowing pulling in any of eight directions. Please refer to the catalog for applicable cable clamp (sold separately). | JL10-2E22-22PE [Panel mounting receptacle] | - | - | - | - | - | - | - | - | - | - | - | - | - | - |