Chain Flex CF130.UL- Control Cable (Part Numbers)

Chain Flex CF130.UL- Control Cable
Features
● Supports standard loads
● PVC jacketing
● Flame retardant

Application
● For indoor use
● Particularly suited to free-span travel and sliding travel (50m max.)
● Ideal for woodworking machinery, stone processing machinery, packaging machinery, material handling equipment, automatic adjustment equipment.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

CF130.05.03.UL-0.5SQ-3-70

Part Number
CF130.05.03.UL-0.5SQ-3-70
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
RoHSOverall Length
(m)
Conductor Cross Section
(mm2)
Number Of Cores
(Core)
Finished outer diameter
(mm)
Rated Voltage Grounding Wire Minimum bending radius while running (Stroke Length: less than 10 m)
(mm)
Minimum bend radius while running (stroke length: More than 10 m)
(mm)
Minimum bending radius when fixed
(mm)
Conductor resistance
(Ω/km)
Reference allowable current value (30°C)
(A)

93.38 €

1 5 Days 10700.535.5[300V] 300/500VGY (green/yellow) colored41.255527.53910

Loading...

  1. 1

Basic information

Shield N/A Representative Standard UL / CE / CSA(c-UL) Sheath (outer coating) color Gray
Sheath (outer coating) material Low adhesiveness PVC admixture Insulation body materials TPE admixture Free span maximum running speed(m/s) 3
Slide maximum running speed(m/s) 2 Maximum acceleration(m/s2) 20 Stroke Up to 50m
Twist(° (1 m)) ±90 Other standards ISO class 1 (IPA): Clean room compatible/ CEI: Italian standard/ NFPA 79-2012: Used of UL (AWM) cable allowed Other cable properties Flame retardant and silicone free
Note 1 Rated voltage: Uo/U (V) Uo = Voltage between conductor and ground, U = voltage between conductors

This page is Chain Flex CF130.UL- Control Cable, part number CF130.05.03.UL-0.5SQ-3-70.
You can find the detail information about specifications and dimensions on part number CF130.05.03.UL-0.5SQ-3-70.

Variation of this product

Part Number
CF130.02.03.UL-0.25SQ-3-11
CF130.02.03.UL-0.25SQ-3-12
CF130.02.03.UL-0.25SQ-3-13
CF130.05.03.UL-0.5SQ-3-71
CF130.05.03.UL-0.5SQ-3-72
CF130.05.03.UL-0.5SQ-3-73
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
RoHSOverall Length
(m)
Conductor Cross Section
(mm2)
Number Of Cores
(Core)
Finished outer diameter
(mm)
Rated Voltage Grounding Wire Minimum bending radius while running (Stroke Length: less than 10 m)
(mm)
Minimum bend radius while running (stroke length: More than 10 m)
(mm)
Minimum bending radius when fixed
(mm)
Conductor resistance
(Ω/km)
Reference allowable current value (30°C)
(A)

21.02 €

1 5 Days 10110.2535[300V] 300/300V[N/A] N/A37.55025795

22.92 €

1 5 Days 10120.2535[300V] 300/300V[N/A] N/A37.55025795

24.83 €

1 5 Days 10130.2535[300V] 300/300V[N/A] N/A37.55025795

94.71 €

1 5 Days 10710.535.5[300V] 300/500VGY (green/yellow) colored41.255527.53910

96.03 €

1 5 Days 10720.535.5[300V] 300/500VGY (green/yellow) colored41.255527.53910

97.38 €

1 5 Days 10730.535.5[300V] 300/500VGY (green/yellow) colored41.255527.53910

Tech Support