Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
CF130.02.04.UL-0.25SQ-4-1
Part Number
|
---|
CF130.02.04.UL-0.25SQ-4-1 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | RoHS | Overall Length (m) | Conductor Cross Section (mm2) | Number Of Cores (Core) | Finished outer diameter (mm) | Rated Voltage | Grounding Wire | Minimum bending radius while running (Stroke Length: less than 10 m) (mm) | Minimum bend radius while running (stroke length: More than 10 m) (mm) | Minimum bending radius when fixed (mm) | Conductor resistance (Ω/km) | Reference allowable current value (30°C) (A) | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
2.18 € | 1 | 5 Days | 10 | 1 | 0.25 | 4 | 5.5 | [300V] 300/300V | [N/A] N/A | 41.25 | 55 | 27.5 | 79 | 5 |
Loading...
Shield | N/A | Representative Standard | UL / CE / CSA(c-UL) | Sheath (outer coating) color | Gray |
---|---|---|---|---|---|
Sheath (outer coating) material | Low adhesiveness PVC admixture | Insulation body materials | TPE admixture | Free span maximum running speed(m/s) | 3 |
Slide maximum running speed(m/s) | 2 | Maximum acceleration(m/s2) | 20 | Stroke | Up to 50m |
Twist(° (1 m)) | ±90 | Other standards | ISO class 1 (IPA): Clean room compatible/ CEI: Italian standard/ NFPA 79-2012: Used of UL (AWM) cable allowed | Other cable properties | Flame retardant and silicone free |
Note 1 | Rated voltage: Uo/U (V) Uo = Voltage between conductor and ground, U = voltage between conductors |
This page is Chain Flex CF130.UL- Control Cable, part number CF130.02.04.UL-0.25SQ-4-1.
You can find the detail information about specifications and dimensions on part number CF130.02.04.UL-0.25SQ-4-1.
Configure
Basic Attributes
Rated Voltage
Grounding Wire
Overall Length(m)
Conductor Cross Section(mm2)
Number Of Cores(Core)
Finished outer diameter(mm)
Minimum bending radius while running (Stroke Length: less than 10 m)(mm)
Minimum bend radius while running (stroke length: More than 10 m)(mm)
Minimum bending radius when fixed(mm)
Conductor resistance(Ω/km)
Reference allowable current value (30°C)(A)
Filter by standard shipping days
Optional Attributes
Part Number |
---|
CF130.02.03.UL-0.25SQ-3-11 |
CF130.02.03.UL-0.25SQ-3-12 |
CF130.02.03.UL-0.25SQ-3-13 |
CF130.02.04.UL-0.25SQ-4-10 |
CF130.02.04.UL-0.25SQ-4-100 |
CF130.02.04.UL-0.25SQ-4-11 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | RoHS | Overall Length (m) | Conductor Cross Section (mm2) | Number Of Cores (Core) | Finished outer diameter (mm) | Rated Voltage | Grounding Wire | Minimum bending radius while running (Stroke Length: less than 10 m) (mm) | Minimum bend radius while running (stroke length: More than 10 m) (mm) | Minimum bending radius when fixed (mm) | Conductor resistance (Ω/km) | Reference allowable current value (30°C) (A) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
21.02 € | 1 | 5 Days | 10 | 11 | 0.25 | 3 | 5 | [300V] 300/300V | [N/A] N/A | 37.5 | 50 | 25 | 79 | 5 | ||
22.92 € | 1 | 5 Days | 10 | 12 | 0.25 | 3 | 5 | [300V] 300/300V | [N/A] N/A | 37.5 | 50 | 25 | 79 | 5 | ||
24.83 € | 1 | 5 Days | 10 | 13 | 0.25 | 3 | 5 | [300V] 300/300V | [N/A] N/A | 37.5 | 50 | 25 | 79 | 5 | ||
21.72 € | 1 | 5 Days | 10 | 10 | 0.25 | 4 | 5.5 | [300V] 300/300V | [N/A] N/A | 41.25 | 55 | 27.5 | 79 | 5 | ||
217.08 € | 1 | 5 Days | 10 | 100 | 0.25 | 4 | 5.5 | [300V] 300/300V | [N/A] N/A | 41.25 | 55 | 27.5 | 79 | 5 | ||
23.88 € | 1 | 5 Days | 10 | 11 | 0.25 | 4 | 5.5 | [300V] 300/300V | [N/A] N/A | 41.25 | 55 | 27.5 | 79 | 5 |