Chain Flex CF5- Control Cable (Part Numbers)

Chain Flex CF5- Control Cable
Features
● Supports high loads
● PVC jacketing
● Oil resistant
● Flame retardant

Application
● For indoor use. Can also be used outdoors in environments at temperatures above 5°C
● Particularly suited to free-span travel and sliding travel (maximum length 100 m)
● Ideal for automated warehouse management and delivery systems, machine tools, packaging machinery, applications requiring fast movements, and indoor cranes, etc.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

CF5.05.03-0.5SQ-3-5

Part Number
CF5.05.03-0.5SQ-3-5
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
RoHSOverall Length
(m)
Conductor Cross Section
(mm2)
Number Of Cores
(Core)
Finished outer diameter
(mm)
Grounding Wire Insulation body materials Minimum bending radius while running (Stroke Length: less than 10 m)
(mm)
Minimum bend radius while running (stroke length: More than 10 m)
(mm)
Minimum bending radius when fixed
(mm)
Conductor resistance
(Ω/km)
Reference allowable current value (30°C)
(A)

9.82 €

1 5 Days 1050.536GY (green/yellow) colored[PVC (Polyvinyl Chloride)] PVC admixture40.84524398

Loading...

  1. 1

Basic information

Rated Voltage 300/500V Shield N/A Properties Oil Resistance
Representative Standard UL / CE / CSA(c-UL) Sheath (outer coating) color Green Sheath (outer coating) material Low adhesiveness PVC admixture
Free span maximum running speed(m/s) 10 Slide maximum running speed(m/s) 5 Maximum acceleration(m/s2) 80
Stroke Up to 100 m Twist(° (1 m)) ±90 Other standards ISO class 2 (IPA): Clean room compatible/ CEI: Italian standard/ NFPA 79-2012: Used of UL (AWM) cable allowed
Other cable properties Flame retardant and silicone free Note 1 Rated voltage: Uo/U (V) Uo = Voltage between conductor and ground, U = voltage between conductors

This page is Chain Flex CF5- Control Cable, part number CF5.05.03-0.5SQ-3-5.
You can find the detail information about specifications and dimensions on part number CF5.05.03-0.5SQ-3-5.

Variation of this product

Part Number
CF5.02.36-0.25SQ-36-11
CF5.02.36-0.25SQ-36-12
CF5.02.36-0.25SQ-36-13
CF5.05.03-0.5SQ-3-50
CF5.05.03-0.5SQ-3-51
CF5.05.03-0.5SQ-3-52
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
RoHSOverall Length
(m)
Conductor Cross Section
(mm2)
Number Of Cores
(Core)
Finished outer diameter
(mm)
Grounding Wire Insulation body materials Minimum bending radius while running (Stroke Length: less than 10 m)
(mm)
Minimum bend radius while running (stroke length: More than 10 m)
(mm)
Minimum bending radius when fixed
(mm)
Conductor resistance
(Ω/km)
Reference allowable current value (30°C)
(A)

164.55 €

1 5 Days 10110.253615[N/A] N/A[Other] PP admixture102112.560791.4

179.51 €

1 5 Days 10120.253615[N/A] N/A[Other] PP admixture102112.560791.4

194.49 €

1 5 Days 10130.253615[N/A] N/A[Other] PP admixture102112.560791.4

98.09 €

1 5 Days 10500.536GY (green/yellow) colored[PVC (Polyvinyl Chloride)] PVC admixture40.84524398

100.03 €

1 5 Days 10510.536GY (green/yellow) colored[PVC (Polyvinyl Chloride)] PVC admixture40.84524398

102.00 €

1 5 Days 10520.536GY (green/yellow) colored[PVC (Polyvinyl Chloride)] PVC admixture40.84524398

Tech Support