Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
CF5.05.03-0.5SQ-3-48
Part Number
|
---|
CF5.05.03-0.5SQ-3-48 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | RoHS | Overall Length (m) | Conductor Cross Section (mm2) | Number Of Cores (Core) | Finished outer diameter (mm) | Grounding Wire | Insulation body materials | Minimum bending radius while running (Stroke Length: less than 10 m) (mm) | Minimum bend radius while running (stroke length: More than 10 m) (mm) | Minimum bending radius when fixed (mm) | Conductor resistance (Ω/km) | Reference allowable current value (30°C) (A) | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
94.15 € | 1 | 5 Days | 10 | 48 | 0.5 | 3 | 6 | GY (green/yellow) colored | [PVC (Polyvinyl Chloride)] PVC admixture | 40.8 | 45 | 24 | 39 | 8 |
Loading...
Rated Voltage | 300/500V | Shield | N/A | Properties | Oil Resistance |
---|---|---|---|---|---|
Representative Standard | UL / CE / CSA(c-UL) | Sheath (outer coating) color | Green | Sheath (outer coating) material | Low adhesiveness PVC admixture |
Free span maximum running speed(m/s) | 10 | Slide maximum running speed(m/s) | 5 | Maximum acceleration(m/s2) | 80 |
Stroke | Up to 100 m | Twist(° (1 m)) | ±90 | Other standards | ISO class 2 (IPA): Clean room compatible/ CEI: Italian standard/ NFPA 79-2012: Used of UL (AWM) cable allowed |
Other cable properties | Flame retardant and silicone free | Note 1 | Rated voltage: Uo/U (V) Uo = Voltage between conductor and ground, U = voltage between conductors |
This page is Chain Flex CF5- Control Cable, part number CF5.05.03-0.5SQ-3-48.
You can find the detail information about specifications and dimensions on part number CF5.05.03-0.5SQ-3-48.
Configure
Basic Attributes
Insulation body materials
Overall Length(m)
Conductor Cross Section(mm2)
Number Of Cores(Core)
Finished outer diameter(mm)
Grounding Wire
Minimum bending radius while running (Stroke Length: less than 10 m)(mm)
Minimum bend radius while running (stroke length: More than 10 m)(mm)
Minimum bending radius when fixed(mm)
Conductor resistance(Ω/km)
Reference allowable current value (30°C)(A)
Filter by standard shipping days
Optional Attributes
Part Number |
---|
CF5.02.36-0.25SQ-36-11 |
CF5.02.36-0.25SQ-36-12 |
CF5.02.36-0.25SQ-36-13 |
CF5.05.03-0.5SQ-3-49 |
CF5.05.03-0.5SQ-3-5 |
CF5.05.03-0.5SQ-3-50 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | RoHS | Overall Length (m) | Conductor Cross Section (mm2) | Number Of Cores (Core) | Finished outer diameter (mm) | Grounding Wire | Insulation body materials | Minimum bending radius while running (Stroke Length: less than 10 m) (mm) | Minimum bend radius while running (stroke length: More than 10 m) (mm) | Minimum bending radius when fixed (mm) | Conductor resistance (Ω/km) | Reference allowable current value (30°C) (A) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
164.55 € | 1 | 5 Days | 10 | 11 | 0.25 | 36 | 15 | [N/A] N/A | [Other] PP admixture | 102 | 112.5 | 60 | 79 | 1.4 | ||
179.51 € | 1 | 5 Days | 10 | 12 | 0.25 | 36 | 15 | [N/A] N/A | [Other] PP admixture | 102 | 112.5 | 60 | 79 | 1.4 | ||
194.49 € | 1 | 5 Days | 10 | 13 | 0.25 | 36 | 15 | [N/A] N/A | [Other] PP admixture | 102 | 112.5 | 60 | 79 | 1.4 | ||
96.12 € | 1 | 5 Days | 10 | 49 | 0.5 | 3 | 6 | GY (green/yellow) colored | [PVC (Polyvinyl Chloride)] PVC admixture | 40.8 | 45 | 24 | 39 | 8 | ||
9.82 € | 1 | 5 Days | 10 | 5 | 0.5 | 3 | 6 | GY (green/yellow) colored | [PVC (Polyvinyl Chloride)] PVC admixture | 40.8 | 45 | 24 | 39 | 8 | ||
98.09 € | 1 | 5 Days | 10 | 50 | 0.5 | 3 | 6 | GY (green/yellow) colored | [PVC (Polyvinyl Chloride)] PVC admixture | 40.8 | 45 | 24 | 39 | 8 |