Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
CF6.05.12-0.5SQ-12-11
Part Number
|
---|
CF6.05.12-0.5SQ-12-11 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | RoHS | Overall Length (m) | Conductor Cross Section (mm2) | Number Of Cores (Core) | Finished outer diameter (mm) | Grounding Wire | Insulation body materials | Minimum bending radius while running (Stroke Length: less than 10 m) (mm) | Minimum bend radius while running (stroke length: More than 10 m) (mm) | Minimum bending radius when fixed (mm) | Conductor resistance (Ω/km) | Reference allowable current value (30°C) (A) | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
155.63 € | 1 | 5 Days | 10 | 11 | 0.5 | 12 | 13 | GY (green/yellow) colored | [PVC (Polyvinyl Chloride)] PVC admixture | 88.4 | 97.5 | 52 | 39 | 4 |
Loading...
Rated Voltage | 300/500V | Shield | Tin plated copper braid | Properties | Oil Resistance |
---|---|---|---|---|---|
Representative Standard | UL / CE / CSA(c-UL) | Sheath (outer coating) color | Green | Sheath (outer coating) material | Low adhesiveness/oil resistance PVC admixture |
Free span maximum running speed(m/s) | 10 | Slide maximum running speed(m/s) | 5 | Maximum acceleration(m/s2) | 80 |
Stroke | Up to 100 m | Other standards | ISO class 2 (IPA): Clean room compatible/ CEI: Italian standard/ NFPA 79-2012: Used of UL (AWM) cable allowed | Other cable properties | Flame retardant and silicone free |
Note 1 | Rated voltage: Uo/U (V) Uo = Voltage between conductor and ground, U = voltage between conductors |
This page is Chain Flex CF6- Control Cable, with Shield, part number CF6.05.12-0.5SQ-12-11.
You can find the detail information about specifications and dimensions on part number CF6.05.12-0.5SQ-12-11.
Configure
Basic Attributes
Insulation body materials
Overall Length(m)
Conductor Cross Section(mm2)
Number Of Cores(Core)
Finished outer diameter(mm)
Grounding Wire
Minimum bending radius while running (Stroke Length: less than 10 m)(mm)
Minimum bend radius while running (stroke length: More than 10 m)(mm)
Minimum bending radius when fixed(mm)
Conductor resistance(Ω/km)
Reference allowable current value (30°C)(A)
Filter by standard shipping days
Optional Attributes
Part Number |
---|
CF6.02.04-0.25SQ-4-11 |
CF6.02.04-0.25SQ-4-12 |
CF6.02.04-0.25SQ-4-13 |
CF6.05.12-0.5SQ-12-12 |
CF6.05.12-0.5SQ-12-13 |
CF6.05.12-0.5SQ-12-14 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | RoHS | Overall Length (m) | Conductor Cross Section (mm2) | Number Of Cores (Core) | Finished outer diameter (mm) | Grounding Wire | Insulation body materials | Minimum bending radius while running (Stroke Length: less than 10 m) (mm) | Minimum bend radius while running (stroke length: More than 10 m) (mm) | Minimum bending radius when fixed (mm) | Conductor resistance (Ω/km) | Reference allowable current value (30°C) (A) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
70.18 € | 1 | 5 Days | 10 | 11 | 0.25 | 4 | 7 | [N/A] N/A | [Other] PP admixture | 47.6 | 52.5 | 28 | 79 | 4 | ||
76.58 € | 1 | 5 Days | 10 | 12 | 0.25 | 4 | 7 | [N/A] N/A | [Other] PP admixture | 47.6 | 52.5 | 28 | 79 | 4 | ||
82.95 € | 1 | 5 Days | 10 | 13 | 0.25 | 4 | 7 | [N/A] N/A | [Other] PP admixture | 47.6 | 52.5 | 28 | 79 | 4 | ||
169.78 € | 1 | 5 Days | 10 | 12 | 0.5 | 12 | 13 | GY (green/yellow) colored | [PVC (Polyvinyl Chloride)] PVC admixture | 88.4 | 97.5 | 52 | 39 | 4 | ||
183.94 € | 1 | 5 Days | 10 | 13 | 0.5 | 12 | 13 | GY (green/yellow) colored | [PVC (Polyvinyl Chloride)] PVC admixture | 88.4 | 97.5 | 52 | 39 | 4 | ||
198.09 € | 1 | 5 Days | 10 | 14 | 0.5 | 12 | 13 | GY (green/yellow) colored | [PVC (Polyvinyl Chloride)] PVC admixture | 88.4 | 97.5 | 52 | 39 | 4 |