Chain Flex CF6- Control Cable, with Shield (Part Numbers)

Chain Flex CF6- Control Cable, with Shield
Features
● Supports high loads
● PVC jacketing
● Oil resistant
● Flame retardant
● Shielded

Application
● For indoor use, but may be used in outdoor environments at temperatures above 5°C
● Particularly suited to free-span travel and sliding travel (maximum length 100 m)
● Ideal for automated warehouse management and delivery systems, machine tools, packaging machinery, applications requiring fast movements, and indoor cranes, etc.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

CF6.05.05-0.5SQ-5-75

Part Number
CF6.05.05-0.5SQ-5-75
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
RoHSOverall Length
(m)
Conductor Cross Section
(mm2)
Number Of Cores
(Core)
Finished outer diameter
(mm)
Grounding Wire Insulation body materials Minimum bending radius while running (Stroke Length: less than 10 m)
(mm)
Minimum bend radius while running (stroke length: More than 10 m)
(mm)
Minimum bending radius when fixed
(mm)
Conductor resistance
(Ω/km)
Reference allowable current value (30°C)
(A)

541.38 €

1 5 Days 10750.559GY (green/yellow) colored[PVC (Polyvinyl Chloride)] PVC admixture61.267.536396

Loading...

  1. 1

Basic information

Rated Voltage 300/500V Shield Tin plated copper braid Properties Oil Resistance
Representative Standard UL / CE / CSA(c-UL) Sheath (outer coating) color Green Sheath (outer coating) material Low adhesiveness/oil resistance PVC admixture
Free span maximum running speed(m/s) 10 Slide maximum running speed(m/s) 5 Maximum acceleration(m/s2) 80
Stroke Up to 100 m Other standards ISO class 2 (IPA): Clean room compatible/ CEI: Italian standard/ NFPA 79-2012: Used of UL (AWM) cable allowed Other cable properties Flame retardant and silicone free
Note 1 Rated voltage: Uo/U (V) Uo = Voltage between conductor and ground, U = voltage between conductors

This page is Chain Flex CF6- Control Cable, with Shield, part number CF6.05.05-0.5SQ-5-75.
You can find the detail information about specifications and dimensions on part number CF6.05.05-0.5SQ-5-75.

Variation of this product

Part Number
CF6.02.04-0.25SQ-4-11
CF6.02.04-0.25SQ-4-12
CF6.02.04-0.25SQ-4-13
CF6.05.05-0.5SQ-5-76
CF6.05.05-0.5SQ-5-77
CF6.05.05-0.5SQ-5-78
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
RoHSOverall Length
(m)
Conductor Cross Section
(mm2)
Number Of Cores
(Core)
Finished outer diameter
(mm)
Grounding Wire Insulation body materials Minimum bending radius while running (Stroke Length: less than 10 m)
(mm)
Minimum bend radius while running (stroke length: More than 10 m)
(mm)
Minimum bending radius when fixed
(mm)
Conductor resistance
(Ω/km)
Reference allowable current value (30°C)
(A)

70.18 €

1 5 Days 10110.2547[N/A] N/A[Other] PP admixture47.652.528794

76.58 €

1 5 Days 10120.2547[N/A] N/A[Other] PP admixture47.652.528794

82.95 €

1 5 Days 10130.2547[N/A] N/A[Other] PP admixture47.652.528794

548.62 €

1 5 Days 10760.559GY (green/yellow) colored[PVC (Polyvinyl Chloride)] PVC admixture61.267.536396

555.82 €

1 5 Days 10770.559GY (green/yellow) colored[PVC (Polyvinyl Chloride)] PVC admixture61.267.536396

563.05 €

1 5 Days 10780.559GY (green/yellow) colored[PVC (Polyvinyl Chloride)] PVC admixture61.267.536396

Tech Support