Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
CF9.07.05-0.75SQ-5-56
Part Number
|
---|
CF9.07.05-0.75SQ-5-56 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | RoHS | Overall Length (m) | Conductor Cross Section (mm2) | Number Of Cores (Core) | Finished outer diameter (mm) | Rated Voltage | Grounding Wire | Minimum bending radius while running (mm) | Minimum bending radius when fixed (mm) | Conductor resistance (Ω/km) | Reference allowable current value (30°C) (A) | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
461.35 € | 1 | 5 Days | 10 | 56 | 0.75 | 5 | 6.5 | [300V] 300/500V | GY (green/yellow) colored | 32.5 | 19.5 | 26 | 10.5 |
Loading...
Shield | N/A | Properties | Oil Resistance / Weatherproof | Representative Standard | CE |
---|---|---|---|---|---|
Sheath (outer coating) color | Dark blue | Sheath (outer coating) material | Low adhesiveness TPE admixture | Insulation body materials | TPE admixture |
Free span maximum running speed(m/s) | 10 | Slide maximum running speed(m/s) | 6 | Maximum acceleration(m/s2) | 100 |
Stroke | Up to 400m | Twist(° (1 m)) | ±90 | Other standards | Iso class 1(IPA): clean room capable |
Other cable properties | Silicone-free, halogen-free | Note 1 | Rated voltage: Uo/U (V) Uo = Voltage between conductor and ground, U = voltage between conductors |
This page is Chain Flex CF9- Control Cable, part number CF9.07.05-0.75SQ-5-56.
You can find the detail information about specifications and dimensions on part number CF9.07.05-0.75SQ-5-56.
Configure
Basic Attributes
Rated Voltage
Overall Length(m)
Conductor Cross Section(mm2)
Number Of Cores(Core)
Finished outer diameter(mm)
Grounding Wire
Minimum bending radius while running(mm)
Minimum bending radius when fixed(mm)
Conductor resistance(Ω/km)
Reference allowable current value (30°C)(A)
Filter by standard shipping days
Optional Attributes
Part Number |
---|
CF9.02.02-0.25SQ-2-11 |
CF9.02.02-0.25SQ-2-12 |
CF9.02.02-0.25SQ-2-13 |
CF9.07.05-0.75SQ-5-57 |
CF9.07.05-0.75SQ-5-58 |
CF9.07.05-0.75SQ-5-59 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | RoHS | Overall Length (m) | Conductor Cross Section (mm2) | Number Of Cores (Core) | Finished outer diameter (mm) | Rated Voltage | Grounding Wire | Minimum bending radius while running (mm) | Minimum bending radius when fixed (mm) | Conductor resistance (Ω/km) | Reference allowable current value (30°C) (A) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
34.25 € | 1 | 5 Days | 10 | 11 | 0.25 | 2 | 4.5 | [300V] 300/500V | [N/A] N/A | 22.5 | 13.5 | 79 | 5 | ||
37.35 € | 1 | 5 Days | 10 | 12 | 0.25 | 2 | 4.5 | [300V] 300/500V | [N/A] N/A | 22.5 | 13.5 | 79 | 5 | ||
40.46 € | 1 | 5 Days | 10 | 13 | 0.25 | 2 | 4.5 | [300V] 300/500V | [N/A] N/A | 22.5 | 13.5 | 79 | 5 | ||
469.60 € | 1 | 5 Days | 10 | 57 | 0.75 | 5 | 6.5 | [300V] 300/500V | GY (green/yellow) colored | 32.5 | 19.5 | 26 | 10.5 | ||
477.85 € | 1 | 5 Days | 10 | 58 | 0.75 | 5 | 6.5 | [300V] 300/500V | GY (green/yellow) colored | 32.5 | 19.5 | 26 | 10.5 | ||
486.06 € | 1 | 5 Days | 10 | 59 | 0.75 | 5 | 6.5 | [300V] 300/500V | GY (green/yellow) colored | 32.5 | 19.5 | 26 | 10.5 |