Chain Flex CF9- Control Cable (Part Numbers)

Chain Flex CF9- Control Cable
Features
● Supports high loads
● TPE jacketing
● Oil, bio-oil resistance, and coolant resistant
● UV resistant
● PVC-free, halogen-free
● Excellent flexibility even at low temperatures
● Resistant to hydrolysis and microbial degradation

Application
● Can be used indoors and out
● Particularly suited to free-span travel and sliding travel (maximum length 400m)
● Ideal for automated warehouse management and delivery systems, machine tools, applications requiring fast movements, cleanrooms, semiconductor conveying devices, outdoor cranes, and applications for low temperatures, etc.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

CF9.02.06-0.25SQ-6-42

Part Number
CF9.02.06-0.25SQ-6-42
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
RoHSOverall Length
(m)
Conductor Cross Section
(mm2)
Number Of Cores
(Core)
Finished outer diameter
(mm)
Rated Voltage Grounding Wire Minimum bending radius while running
(mm)
Minimum bending radius when fixed
(mm)
Conductor resistance
(Ω/km)
Reference allowable current value (30°C)
(A)

241.66 €

1 5 Days 10420.2565.5[300V] 300/500V[N/A] N/A27.516.5793.2

Loading...

  1. 1

Basic information

Shield N/A Properties Oil Resistance / Weatherproof Representative Standard CE
Sheath (outer coating) color Dark blue Sheath (outer coating) material Low adhesiveness TPE admixture Insulation body materials TPE admixture
Free span maximum running speed(m/s) 10 Slide maximum running speed(m/s) 6 Maximum acceleration(m/s2) 100
Stroke Up to 400m Twist(° (1 m)) ±90 Other standards Iso class 1(IPA): clean room capable
Other cable properties Silicone-free, halogen-free Note 1 Rated voltage: Uo/U (V) Uo = Voltage between conductor and ground, U = voltage between conductors

This page is Chain Flex CF9- Control Cable, part number CF9.02.06-0.25SQ-6-42.
You can find the detail information about specifications and dimensions on part number CF9.02.06-0.25SQ-6-42.

Variation of this product

Part Number
CF9.02.02-0.25SQ-2-11
CF9.02.02-0.25SQ-2-12
CF9.02.02-0.25SQ-2-13
CF9.02.06-0.25SQ-6-43
CF9.02.06-0.25SQ-6-44
CF9.02.06-0.25SQ-6-45
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
RoHSOverall Length
(m)
Conductor Cross Section
(mm2)
Number Of Cores
(Core)
Finished outer diameter
(mm)
Rated Voltage Grounding Wire Minimum bending radius while running
(mm)
Minimum bending radius when fixed
(mm)
Conductor resistance
(Ω/km)
Reference allowable current value (30°C)
(A)

34.25 €

1 5 Days 10110.2524.5[300V] 300/500V[N/A] N/A22.513.5795

37.35 €

1 5 Days 10120.2524.5[300V] 300/500V[N/A] N/A22.513.5795

40.46 €

1 5 Days 10130.2524.5[300V] 300/500V[N/A] N/A22.513.5795

247.42 €

1 5 Days 10430.2565.5[300V] 300/500V[N/A] N/A27.516.5793.2

253.17 €

1 5 Days 10440.2565.5[300V] 300/500V[N/A] N/A27.516.5793.2

258.92 €

1 5 Days 10450.2565.5[300V] 300/500V[N/A] N/A27.516.5793.2

Tech Support