Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
CF10.07.20-0.75SQ-20-71
Part Number
|
---|
CF10.07.20-0.75SQ-20-71 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | RoHS | Overall Length (m) | Conductor Cross Section (mm2) | Number Of Cores (Core) | Finished outer diameter (mm) | Rated Voltage | Shield | Properties | Representative Standard | Sheath (outer coating) color | Grounding Wire | Sheath (outer coating) material | Minimum bending radius while running (mm) | Minimum bending radius when fixed (mm) | Free span maximum running speed (m/s) | Slide maximum running speed (m/s) | Maximum acceleration (m/s2) | Stroke | Conductor resistance (Ω/km) | Reference allowable current value (30°C) (A) | Other standards | Other cable properties | Note 1 | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
2,813.23 € | 1 | 6 Days | 10 | 71 | 0.25 | 8 | 15 | [300V] 300/500V | N/A | Oil Resistance | UL / CE | [Green] Yellow-Green | [N/A] N/A | [PVC (Polyvinyl Chloride)] Low adhesiveness PVC admixture | - | - | - | - | - | - | - | - | - | - | - |
Loading...
Insulation body materials | TPE admixture |
---|
This page is Chain Flex CF10- Control Cable, with Shield, part number CF10.07.20-0.75SQ-20-71.
You can find the detail information about specifications and dimensions on part number CF10.07.20-0.75SQ-20-71.
Configure
Basic Attributes
Rated Voltage
Representative Standard
Sheath (outer coating) color
Grounding Wire
Sheath (outer coating) material
Minimum bending radius while running(mm)
Minimum bending radius when fixed(mm)
Free span maximum running speed(m/s)
Slide maximum running speed(m/s)
Maximum acceleration(m/s2)
Stroke
Conductor resistance(Ω/km)
Reference allowable current value (30°C)(A)
Overall Length(m)
Conductor Cross Section(mm2)
Number Of Cores(Core)
Finished outer diameter(mm)
Shield
Properties
Filter by standard shipping days
Optional Attributes
Part Number |
---|
CF10.01.12-0.14SQ-12-11 |
CF10.01.12-0.14SQ-12-12 |
CF10.01.12-0.14SQ-12-13 |
CF10.07.20-0.75SQ-20-72 |
CF10.07.20-0.75SQ-20-73 |
CF10.07.20-0.75SQ-20-74 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | RoHS | Overall Length (m) | Conductor Cross Section (mm2) | Number Of Cores (Core) | Finished outer diameter (mm) | Rated Voltage | Shield | Properties | Representative Standard | Sheath (outer coating) color | Grounding Wire | Sheath (outer coating) material | Minimum bending radius while running (mm) | Minimum bending radius when fixed (mm) | Free span maximum running speed (m/s) | Slide maximum running speed (m/s) | Maximum acceleration (m/s2) | Stroke | Conductor resistance (Ω/km) | Reference allowable current value (30°C) (A) | Other standards | Other cable properties | Note 1 |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
215.20 € | 1 | 5 Days | 10 | 11 | 1.5 | 4 | 8 | [300V] 300/500V | [Available] Tin plated copper braid | Oil Resistance | UL / CE | [Green] Yellow-Green | GY (green/yellow) colored | [PVC (Polyvinyl Chloride)] Low adhesiveness PVC admixture | - | - | - | - | - | - | - | - | - | - | - | ||
234.77 € | 1 | 5 Days | 10 | 12 | 0.14 | 12 | 8 | [300V] 300/500V | [Available] Tin plated copper braid | Weatherproof / Oil Resistance | CE | [Blue] Dark blue | [N/A] N/A | [Other] Low adhesiveness TPE admixture | 40 | 24 | 10 | 6 | 100 | Up to 400m | 138 | 1.2 | Iso class 1(IPA): clean room capable | Silicone-free, halogen-free | Rated voltage: Uo/U (V) Uo = Voltage between conductor and ground, U = voltage between conductors | ||
254.31 € | 1 | 5 Days | 10 | 13 | 0.14 | 12 | 8 | [300V] 300/500V | [Available] Tin plated copper braid | Weatherproof / Oil Resistance | CE | [Blue] Dark blue | [N/A] N/A | [Other] Low adhesiveness TPE admixture | 40 | 24 | 10 | 6 | 100 | Up to 400m | 138 | 1.2 | Iso class 1(IPA): clean room capable | Silicone-free, halogen-free | Rated voltage: Uo/U (V) Uo = Voltage between conductor and ground, U = voltage between conductors | ||
2,852.86 € | 1 | 6 Days | 10 | 72 | 4 | 4 | 15 | [600V] 600/1000V | [Available] Available | Oil Resistance | UL / CE | Black | GY (green/yellow) colored | [PVC (Polyvinyl Chloride)] Low adhesiveness PVC admixture | - | - | - | - | - | - | - | - | - | - | - | ||
2,892.49 € | 1 | 6 Days | 10 | 73 | 0.75 | 20 | 15 | [300V] 300/500V | [Available] Tin plated copper braid | Weatherproof / Oil Resistance | CE | [Blue] Dark blue | GY (green/yellow) colored | [Other] Low adhesiveness TPE admixture | 75 | 45 | 10 | 6 | 100 | Up to 400m | 26 | 5.6 | Iso class 1(IPA): clean room capable | Silicone-free, halogen-free | Rated voltage: Uo/U (V) Uo = Voltage between conductor and ground, U = voltage between conductors | ||
2,932.12 € | 1 | 6 Days | 10 | 74 | 6 | 4 | 15 | [600V] 600/1000V | [Available] Available | Oil Resistance | UL / CE | Black | GY (green/yellow) colored | [PVC (Polyvinyl Chloride)] Low adhesiveness PVC admixture | - | - | - | - | - | - | - | - | - | - | - |