Chain Flex CF10- Control Cable, with Shield (Part Numbers)

Chain Flex CF10- Control Cable, with Shield
Features
● Supports high loads
● TPE jacketing
● Oil and bio-oil resistant
● UV resistant
● PVC-free, halogen-free
● Excellent flexibility even at low temperatures
● Resistant to hydrolysis and microbial degradation

Application
● Can be used indoors and out
● Particularly suited to free-span travel and sliding travel (maximum length 400m)
● Ideal for automated warehouse management and delivery systems, machine tools, applications requiring fast movements, clean rooms, semiconductor
conveying devices, outdoor cranes, low temperature environment applications, etc.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

CF10.05.25-0.5SQ-25-55

Part Number
CF10.05.25-0.5SQ-25-55
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
RoHSOverall Length
(m)
Conductor Cross Section
(mm2)
Number Of Cores
(Core)
Finished outer diameter
(mm)
Rated Voltage Shield Properties Representative Standard Sheath (outer coating) color Grounding Wire Sheath (outer coating) material Minimum bending radius while running
(mm)
Minimum bending radius when fixed
(mm)
Free span maximum running speed
(m/s)
Slide maximum running speed
(m/s)
Maximum acceleration
(m/s2)
Stroke Conductor resistance
(Ω/km)
Reference allowable current value (30°C)
(A)
Other standards Other cable properties Note 1

2,518.74 €

1 5 Days 10550.75415[300V] 300/500V[Available] Tin plated copper braidOil ResistanceUL / CE[Green] Yellow-GreenGY (green/yellow) colored[PVC (Polyvinyl Chloride)] Low adhesiveness PVC admixture-----------

Loading...

  1. 1

Basic information

Insulation body materials TPE admixture

This page is Chain Flex CF10- Control Cable, with Shield, part number CF10.05.25-0.5SQ-25-55.
You can find the detail information about specifications and dimensions on part number CF10.05.25-0.5SQ-25-55.

Variation of this product

Part Number
CF10.01.12-0.14SQ-12-11
CF10.01.12-0.14SQ-12-12
CF10.01.12-0.14SQ-12-13
CF10.05.25-0.5SQ-25-56
CF10.05.25-0.5SQ-25-57
CF10.05.25-0.5SQ-25-58
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
RoHSOverall Length
(m)
Conductor Cross Section
(mm2)
Number Of Cores
(Core)
Finished outer diameter
(mm)
Rated Voltage Shield Properties Representative Standard Sheath (outer coating) color Grounding Wire Sheath (outer coating) material Minimum bending radius while running
(mm)
Minimum bending radius when fixed
(mm)
Free span maximum running speed
(m/s)
Slide maximum running speed
(m/s)
Maximum acceleration
(m/s2)
Stroke Conductor resistance
(Ω/km)
Reference allowable current value (30°C)
(A)
Other standards Other cable properties Note 1

215.20 €

1 5 Days 10111.548[300V] 300/500V[Available] Tin plated copper braidOil ResistanceUL / CE[Green] Yellow-GreenGY (green/yellow) colored[PVC (Polyvinyl Chloride)] Low adhesiveness PVC admixture-----------

234.77 €

1 5 Days 10120.14128[300V] 300/500V[Available] Tin plated copper braidWeatherproof / Oil ResistanceCE[Blue] Dark blue[N/A] N/A[Other] Low adhesiveness TPE admixture4024106100Up to 400m1381.2Iso class 1(IPA): clean room capableSilicone-free, halogen-freeRated voltage: Uo/U (V) Uo = Voltage between conductor and ground, U = voltage between conductors

254.31 €

1 5 Days 10130.14128[300V] 300/500V[Available] Tin plated copper braidWeatherproof / Oil ResistanceCE[Blue] Dark blue[N/A] N/A[Other] Low adhesiveness TPE admixture4024106100Up to 400m1381.2Iso class 1(IPA): clean room capableSilicone-free, halogen-freeRated voltage: Uo/U (V) Uo = Voltage between conductor and ground, U = voltage between conductors

2,564.55 €

1 5 Days 10561.5715[300V] 300/500VN/AOil ResistanceUL / CE[Green] Yellow-GreenGY (green/yellow) colored[PVC (Polyvinyl Chloride)] Low adhesiveness PVC admixture-----------

2,610.34 €

1 5 Days 10570.51215[300V] 300/500VN/AOil ResistanceUL / CE[Green] Yellow-Green[N/A] N/A[PVC (Polyvinyl Chloride)] Low adhesiveness PVC admixture-----------

2,656.12 €

1 5 Days 10580.52515[300V] 300/500V[Available] Tin plated copper braidWeatherproof / Oil ResistanceCE[Blue] Dark blue[N/A] N/A[Other] Low adhesiveness TPE admixture7545106100Up to 400m393.5Iso class 1(IPA): clean room capableSilicone-free, halogen-freeRated voltage: Uo/U (V) Uo = Voltage between conductor and ground, U = voltage between conductors

Tech Support