Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
CF10.05.12-0.5SQ-12-98
Part Number
|
---|
CF10.05.12-0.5SQ-12-98 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | RoHS | Overall Length (m) | Conductor Cross Section (mm2) | Number Of Cores (Core) | Finished outer diameter (mm) | Rated Voltage | Shield | Properties | Representative Standard | Sheath (outer coating) color | Grounding Wire | Sheath (outer coating) material | Minimum bending radius while running (mm) | Minimum bending radius when fixed (mm) | Free span maximum running speed (m/s) | Slide maximum running speed (m/s) | Maximum acceleration (m/s2) | Stroke | Conductor resistance (Ω/km) | Reference allowable current value (30°C) (A) | Other standards | Other cable properties | Note 1 | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
2,145.29 € | 1 | 5 Days | 10 | 98 | 4 | 4 | 12 | [600V] 600/1000V | [Available] Available | Oil Resistance | UL / CE | Black | GY (green/yellow) colored | [PVC (Polyvinyl Chloride)] Low adhesiveness PVC admixture | - | - | - | - | - | - | - | - | - | - | - |
Loading...
Insulation body materials | TPE admixture |
---|
This page is Chain Flex CF10- Control Cable, with Shield, part number CF10.05.12-0.5SQ-12-98.
You can find the detail information about specifications and dimensions on part number CF10.05.12-0.5SQ-12-98.
Configure
Basic Attributes
Rated Voltage
Shield
Representative Standard
Sheath (outer coating) material
Minimum bending radius while running(mm)
Minimum bending radius when fixed(mm)
Free span maximum running speed(m/s)
Slide maximum running speed(m/s)
Maximum acceleration(m/s2)
Stroke
Conductor resistance(Ω/km)
Reference allowable current value (30°C)(A)
Overall Length(m)
Conductor Cross Section(mm2)
Number Of Cores(Core)
Finished outer diameter(mm)
Properties
Sheath (outer coating) color
Grounding Wire
Filter by standard shipping days
Optional Attributes
Part Number |
---|
CF10.01.12-0.14SQ-12-11 |
CF10.01.12-0.14SQ-12-12 |
CF10.01.12-0.14SQ-12-13 |
CF10.05.12-0.5SQ-12-99 |
CF10.05.18-0.5SQ-18-1 |
CF10.05.18-0.5SQ-18-10 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | RoHS | Overall Length (m) | Conductor Cross Section (mm2) | Number Of Cores (Core) | Finished outer diameter (mm) | Rated Voltage | Shield | Properties | Representative Standard | Sheath (outer coating) color | Grounding Wire | Sheath (outer coating) material | Minimum bending radius while running (mm) | Minimum bending radius when fixed (mm) | Free span maximum running speed (m/s) | Slide maximum running speed (m/s) | Maximum acceleration (m/s2) | Stroke | Conductor resistance (Ω/km) | Reference allowable current value (30°C) (A) | Other standards | Other cable properties | Note 1 |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
215.20 € | 1 | 5 Days | 10 | 11 | 1.5 | 4 | 8 | [300V] 300/500V | [Available] Tin plated copper braid | Oil Resistance | UL / CE | [Green] Yellow-Green | GY (green/yellow) colored | [PVC (Polyvinyl Chloride)] Low adhesiveness PVC admixture | - | - | - | - | - | - | - | - | - | - | - | ||
234.77 € | 1 | 5 Days | 10 | 12 | 0.14 | 12 | 8 | [300V] 300/500V | [Available] Tin plated copper braid | Weatherproof / Oil Resistance | CE | [Blue] Dark blue | [N/A] N/A | [Other] Low adhesiveness TPE admixture | 40 | 24 | 10 | 6 | 100 | Up to 400m | 138 | 1.2 | Iso class 1(IPA): clean room capable | Silicone-free, halogen-free | Rated voltage: Uo/U (V) Uo = Voltage between conductor and ground, U = voltage between conductors | ||
254.31 € | 1 | 5 Days | 10 | 13 | 0.14 | 12 | 8 | [300V] 300/500V | [Available] Tin plated copper braid | Weatherproof / Oil Resistance | CE | [Blue] Dark blue | [N/A] N/A | [Other] Low adhesiveness TPE admixture | 40 | 24 | 10 | 6 | 100 | Up to 400m | 138 | 1.2 | Iso class 1(IPA): clean room capable | Silicone-free, halogen-free | Rated voltage: Uo/U (V) Uo = Voltage between conductor and ground, U = voltage between conductors | ||
2,167.20 € | 1 | 5 Days | 10 | 99 | 0.5 | 12 | 12 | [300V] 300/500V | [Available] Tin plated copper braid | Weatherproof / Oil Resistance | CE | [Blue] Dark blue | [N/A] N/A | [Other] Low adhesiveness TPE admixture | 60 | 36 | 10 | 6 | 100 | Up to 400m | 39 | 5 | Iso class 1(IPA): clean room capable | Silicone-free, halogen-free | Rated voltage: Uo/U (V) Uo = Voltage between conductor and ground, U = voltage between conductors | ||
29.91 € | 1 | 5 Days | 10 | 1 | 0.5 | 18 | 13.5 | [300V] 300/500V | [Available] Tin plated copper braid | Weatherproof / Oil Resistance | CE | [Blue] Dark blue | [N/A] N/A | [Other] Low adhesiveness TPE admixture | 67.5 | 40.5 | 10 | 6 | 100 | Up to 400m | 39 | 4.5 | Iso class 1(IPA): clean room capable | Silicone-free, halogen-free | Rated voltage: Uo/U (V) Uo = Voltage between conductor and ground, U = voltage between conductors | ||
298.95 € | 1 | 5 Days | 10 | 10 | 0.5 | 18 | 13.5 | [300V] 300/500V | [Available] Tin plated copper braid | Weatherproof / Oil Resistance | CE | [Blue] Dark blue | [N/A] N/A | [Other] Low adhesiveness TPE admixture | 67.5 | 40.5 | 10 | 6 | 100 | Up to 400m | 39 | 4.5 | Iso class 1(IPA): clean room capable | Silicone-free, halogen-free | Rated voltage: Uo/U (V) Uo = Voltage between conductor and ground, U = voltage between conductors |