Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
CF211.05.03.02-0.5SQ-(3X2)-77
Part Number
|
---|
CF211.05.03.02-0.5SQ-(3X2)-77 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | RoHS | Overall Length (m) | Conductor Cross Section (mm2) | Number Of Cores (Core) | Logarithm | Finished outer diameter (mm) | Minimum bending radius while running (mm) | Minimum bending radius when fixed (mm) | Conductor resistance (Ω/km) | Reference allowable current value (30°C) (A) | Note 1 | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
976.71 € | 1 | 5 Days | 10 | 77 | 0.5 | 6 | 3P | 9 | 67.5 | 45 | 39 | 6.5 | Rated voltage: Uo/U (V) Uo = Voltage between conductor and ground, U = voltage between conductors |
Loading...
Rated Voltage | 300/300V | Shield | Tin plated copper braid | Properties | Oil Resistance |
---|---|---|---|---|---|
Representative Standard | UL / CE / CSA(c-UL) | Sheath (outer coating) color | Gray | Grounding Wire | No grounding conductor |
Sheath (outer coating) material | Low adhesiveness PVC admixture | Insulation body materials | PP admixture | Free span maximum running speed(m/s) | 5 |
Slide maximum running speed(m/s) | 3 | Maximum acceleration(m/s2) | 50 | Stroke | Up to 100 m |
Other standards | ISO class 1 (IPA): Clean room compatible/ CEI: Italian standard/ NFPA 79-2012: Used of UL (AWM) cable allowed | Other cable properties | Flame retardant and silicone free |
This page is Chain Flex CF211- Twisted Pair Cable, with Shield, part number CF211.05.03.02-0.5SQ-(3X2)-77.
You can find the detail information about specifications and dimensions on part number CF211.05.03.02-0.5SQ-(3X2)-77.
Configure
Basic Attributes
Overall Length(m)
Conductor Cross Section(mm2)
Number Of Cores(Core)
Logarithm
Finished outer diameter(mm)
Minimum bending radius while running(mm)
Minimum bending radius when fixed(mm)
Conductor resistance(Ω/km)
Reference allowable current value (30°C)(A)
Filter by standard shipping days
Optional Attributes
Part Number |
---|
CF211.02.01.02-0.25SQ-(1X2)-11 |
CF211.02.01.02-0.25SQ-(1X2)-12 |
CF211.02.01.02-0.25SQ-(1X2)-13 |
CF211.05.03.02-0.5SQ-(3X2)-78 |
CF211.05.03.02-0.5SQ-(3X2)-79 |
CF211.05.03.02-0.5SQ-(3X2)-8 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | RoHS | Overall Length (m) | Conductor Cross Section (mm2) | Number Of Cores (Core) | Logarithm | Finished outer diameter (mm) | Minimum bending radius while running (mm) | Minimum bending radius when fixed (mm) | Conductor resistance (Ω/km) | Reference allowable current value (30°C) (A) | Note 1 |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
56.09 € | 1 | 5 Days | 10 | 11 | 0.25 | 2 | 1P | 5 | 37.5 | 25 | 79 | 5 | Rated voltage: Uo/U (V) Uo = Voltage between conductor and ground, U = voltage between conductors | ||
61.20 € | 1 | 5 Days | 10 | 12 | 0.25 | 2 | 1P | 5 | 37.5 | 25 | 79 | 5 | Rated voltage: Uo/U (V) Uo = Voltage between conductor and ground, U = voltage between conductors | ||
66.31 € | 1 | 5 Days | 10 | 13 | 0.25 | 2 | 1P | 5 | 37.5 | 25 | 79 | 5 | Rated voltage: Uo/U (V) Uo = Voltage between conductor and ground, U = voltage between conductors | ||
989.42 € | 1 | 5 Days | 10 | 78 | 0.5 | 6 | 3P | 9 | 67.5 | 45 | 39 | 6.5 | Rated voltage: Uo/U (V) Uo = Voltage between conductor and ground, U = voltage between conductors | ||
1,002.09 € | 1 | 5 Days | 10 | 79 | 0.5 | 6 | 3P | 9 | 67.5 | 45 | 39 | 6.5 | Rated voltage: Uo/U (V) Uo = Voltage between conductor and ground, U = voltage between conductors | ||
101.48 € | 1 | 5 Days | 10 | 8 | 0.5 | 6 | 3P | 9 | 67.5 | 45 | 39 | 6.5 | Rated voltage: Uo/U (V) Uo = Voltage between conductor and ground, U = voltage between conductors |