Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
SBM-28B-3
Part Number
|
---|
SBM-28B-3 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Outer Diameter Of Cable Used | Screw Size | Conforming cable range | Dimensions N (mm) | Dimension D (mm) | Dimension B (mm) | Dimension C (mm) | Dimension S1 (mm) | Dimension S2 (mm) | Dimension L (mm) | JAN Code | Trusco Code | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
69.25 € | 1 | 6 Days | Φ17~18mm | G(PF) 1" | 17~18 | PF1 | 21 | 40 | 46.2 | 20 | 17 | 111 | 4571187860306 | 281-3513 |
Loading...
Shape | Cable Gland Type | Screw Standard | G (PF) Thread | Material | Metal |
---|---|---|---|---|---|
Color | Silver Gray | Protection Function (Environmental Resistance) | Waterproof / Explosion-Proof | Type | Cable Gland |
Structure Standard | d2G4 |
This page is Packing Type Cable Ground (explosion-proof structure), part number SBM-28B-3.
You can find the detail information about specifications and dimensions on part number SBM-28B-3.
Configure
Basic Attributes
Outer Diameter Of Cable Used
Screw Size
Conforming cable range
Dimensions N(mm)
Dimension D(mm)
Dimension B(mm)
Dimension C(mm)
Dimension S1(mm)
Dimension S2(mm)
Dimension L(mm)
JAN Code
Trusco Code
Filter by standard shipping days
Optional Attributes
Part Number |
---|
SBM-22B |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Outer Diameter Of Cable Used | Screw Size | Conforming cable range | Dimensions N (mm) | Dimension D (mm) | Dimension B (mm) | Dimension C (mm) | Dimension S1 (mm) | Dimension S2 (mm) | Dimension L (mm) | JAN Code | Trusco Code |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
54.64 € | 1 | 6 Days | Φ13~14mm | G(PF) 3/4" | 12–16 | PF3/4 | 17 | 33 | 38.1 | 18 | 13 | 97 | 4571187860290 | 281-3505 |