Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number
|
---|
TWS-20-BK |
TWS-25-BK |
TWSC-20-BK |
TWSC-30-BK |
Part Number |
Standard Unit Price
| Number of pc(s). included in pkg. | Minimum order quantity | Volume Discount | Size (mm) | Nail length (mm) | JAN Code | Trusco Code | Note | |
---|---|---|---|---|---|---|---|---|---|---|
9.11 € | 10 Pieces Per Package | 1 pack | Available |
Same day
Stock | Vertical 10 x Horizontal 20 | 17 | 4989999338430 | 497-4450 | Tape: Sekisui #518TF | |
9.71 € | 10 Pieces Per Package | 1 pack | Available |
Same day
Stock | Length: 15 x width: x 25 | 26 | 4989999338454 | 497-4476 | Tape: Sekisui #518TF | |
10.72 € | 10 Pieces Per Package | 1 pack | Available |
Same day
Stock | Vertical 10 x Horizontal 20 | 17 | 4989999342178 | 497-4514 | Tape: Sekisui #518TF | |
7.43 € | 10 Pieces Per Package | 1 pack |
Same day
Stock | Length: 15 x width: x 30 | 18x3 pieces | 4989999342192 | 497-4531 | Tape: Water #518TF |
Loading...
Mounting/fixing method | Adhesive Tape | Use location | For Indoor Use | Color | Black |
---|
Configure
Stock
Optional Attributes