Half saddle (stainless steel)

Half saddle (stainless steel)
  • Promotional pricing ends 30/11/2024
  • Volume Discount
[Features]
- T-pins and wood screws can also be used.
[Use]
- Metal fixtures to prevent vibration of wall and floor rolling pipes, such as SGP pipes and VP pipes.
- Restraining band for lightweight pipes, wiring, etc.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
TPS-SS25
TPS-SS39
TPS-SS42
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Compatible Pipe Diameter
(mm)
Size
(mm)
JAN Code Trusco Code

6.12 €

4.28 €

1 Available Same day

Stock

25.5Width: 20 x length: 52 x thickness: 1.24989999360448752-7365

8.97 €

6.28 €

1 Available Same day

Stock

38.5Width: 25 x length: 68 x thickness: 1.54989999360479752-7390

14.38 €

10.07 €

1 Available Same day

Stock

48Width: 25 x length: 80 x thickness: 24989999360486752-7403

Loading...

  1. 1

Basic information

Mounting/fixing method Screw Mounting hole diameter(mm) 5.5x10

Tech Support