Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
T-TMVB-2
Part Number
|
---|
T-TMVB-2 |
Part Number |
Standard Unit Price
| Number of pc(s). included in pkg. | Minimum order quantity | Volume Discount | Type | Shape | Overall Length (mm) | Conforming wire size (AWG) | Insulation coating (color) | Wire conjugation stranded cable (mm2) | External Dimensions (mm) | Inside Dimension (mm) | Rated Voltage (V) | JAN Code | Trusco Code | Material 1 | Materials 2 | JIS standard compatible product | Shape | Conforming tools | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
10.86 € | 20 Pieces Per Package | 1 pack | 6 Days | Crimp Terminal With Insulation | Other | 25.5 | 16 to 14 | Transparency | 1.04-2.63 | 4.5 | 2.3 | - | 4989999362107 | 489-4774 | - | - | × | B Type | Crimp terminal/tools for sleeve with insulation coating |
Loading...
This page is Insulated Crimp Sleeve (for Butt-Connection, B-Type), part number T-TMVB-2.
You can find the detail information about specifications and dimensions on part number T-TMVB-2.
Configure
Basic Attributes
Rated Voltage(V)
Material 1
Materials 2
Type
Shape
Overall Length(mm)
Conforming wire size(AWG)
Insulation coating (color)
Wire conjugation stranded cable(mm2)
External Dimensions(mm)
Inside Dimension(mm)
JAN Code
Trusco Code
Filter by standard shipping days
Optional Attributes
Part Number |
---|
T-TGVB-1.25 |
T-TGVB-2 |
T-TGVB-5.5 |
T-TMVB-5.5 |
Part Number | Standard Unit Price | Number of pc(s). included in pkg. | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Type | Shape | Overall Length (mm) | Conforming wire size (AWG) | Insulation coating (color) | Wire conjugation stranded cable (mm2) | External Dimensions (mm) | Inside Dimension (mm) | Rated Voltage (V) | JAN Code | Trusco Code | Material 1 | Materials 2 | JIS standard compatible product | Shape | Conforming tools |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
12.34 € | 20 Pieces Per Package | 1 pack | 6 Days | Crimp Terminal With Insulation | Other | 25.5 | 22 to 16 | - | 0.30 to 1.65 | 3.2 | 1.8 | - | 4989999254532 | 255-7258 | - | - | × | B Type | Crimp terminal/tools for sleeve with insulation coating | ||
9.67 € | 20 Pieces Per Package | 1 pack | 6 Days | Insertion Type Connector | - | 25.5 | 18-16 | Red | 0.75 to 1.25 | 3.9 | 2.3 | 300 | - | - | Terminal: Brass (C2680) / tin electroplating | Insulator: Nylon | - | - | Tools for crimp terminals with insulated coating and for sleeves | ||
14.58 € | 10 Pieces Per Package | 1 pack | 6 Days | Insertion Type Connector | - | 27.5 | 18-16 | Red | 0.75 to 1.25 | 5.4 | 3.5 | 300 | - | - | Terminal: Brass (C2680) / tin electroplating | Insulator: Nylon | - | - | Tools for crimp terminals with insulated coating and for sleeves | ||
10.86 € | 10 Pieces Per Package | 1 pack | 6 Days | Crimp Terminal With Insulation | Other | 27.5 | 42714 | Transparency | 2.63-6.64 | 6.4 | 3.5 | - | 4989999362114 | 489-4782 | - | - | × | B Type | Crimp terminal/tools for sleeve with insulation coating |