Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
T-TGVB-5.5
Part Number
|
---|
T-TGVB-5.5 |
Part Number |
Standard Unit Price
| Number of pc(s). included in pkg. | Minimum order quantity | Volume Discount | Type | Shape | Overall Length (mm) | Conforming wire size (AWG) | Insulation coating (color) | Wire conjugation stranded cable (mm2) | External Dimensions (mm) | Inside Dimension (mm) | Rated Voltage (V) | JAN Code | Trusco Code | Material 1 | Materials 2 | JIS standard compatible product | Shape | Conforming tools | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
14.58 € | 10 Pieces Per Package | 1 pack | 6 Days | Insertion Type Connector | - | 27.5 | 18-16 | Red | 0.75 to 1.25 | 5.4 | 3.5 | 300 | - | - | Terminal: Brass (C2680) / tin electroplating | Insulator: Nylon | - | - | Tools for crimp terminals with insulated coating and for sleeves |
Loading...
This page is Insulated Crimp Sleeve (for Butt-Connection, B-Type), part number T-TGVB-5.5.
You can find the detail information about specifications and dimensions on part number T-TGVB-5.5.
Configure
Basic Attributes
Shape
JAN Code
Trusco Code
Type
Overall Length(mm)
Conforming wire size(AWG)
Insulation coating (color)
Wire conjugation stranded cable(mm2)
External Dimensions(mm)
Inside Dimension(mm)
Rated Voltage(V)
Material 1
Materials 2
Filter by standard shipping days
Optional Attributes
Part Number |
---|
T-TGVB-1.25 |
T-TGVB-2 |
T-TMVB-2 |
T-TMVB-5.5 |
Part Number | Standard Unit Price | Number of pc(s). included in pkg. | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Type | Shape | Overall Length (mm) | Conforming wire size (AWG) | Insulation coating (color) | Wire conjugation stranded cable (mm2) | External Dimensions (mm) | Inside Dimension (mm) | Rated Voltage (V) | JAN Code | Trusco Code | Material 1 | Materials 2 | JIS standard compatible product | Shape | Conforming tools |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
12.34 € | 20 Pieces Per Package | 1 pack | 6 Days | Crimp Terminal With Insulation | Other | 25.5 | 22 to 16 | - | 0.30 to 1.65 | 3.2 | 1.8 | - | 4989999254532 | 255-7258 | - | - | × | B Type | Crimp terminal/tools for sleeve with insulation coating | ||
9.67 € | 20 Pieces Per Package | 1 pack | 6 Days | Insertion Type Connector | - | 25.5 | 18-16 | Red | 0.75 to 1.25 | 3.9 | 2.3 | 300 | - | - | Terminal: Brass (C2680) / tin electroplating | Insulator: Nylon | - | - | Tools for crimp terminals with insulated coating and for sleeves | ||
10.86 € | 20 Pieces Per Package | 1 pack | 6 Days | Crimp Terminal With Insulation | Other | 25.5 | 16 to 14 | Transparency | 1.04-2.63 | 4.5 | 2.3 | - | 4989999362107 | 489-4774 | - | - | × | B Type | Crimp terminal/tools for sleeve with insulation coating | ||
10.86 € | 10 Pieces Per Package | 1 pack | 6 Days | Crimp Terminal With Insulation | Other | 27.5 | 42714 | Transparency | 2.63-6.64 | 6.4 | 3.5 | - | 4989999362114 | 489-4782 | - | - | × | B Type | Crimp terminal/tools for sleeve with insulation coating |