Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
DET.11.2123R
Part Number
|
---|
DET.11.2123R |
Part Number |
Standard Unit Price
| Number of pc(s). included in pkg. | Minimum order quantity | Volume Discount | Band Diameter (mm) | Overall Length (mm) | Width (mm) | Thickness (mm) | Tensile Strength (N) | Minimum Binding Radius (mm) | Operating Temperature Range (°C) | JAN Code | Trusco Code | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
34.59 € | 100 Pieces Per Package | 1 pack | 6 Days | 51 | 200 | 4.5 | 1.4 | 270 | 3 | -40 to 85 | 8014748306005 | 766-8678 |
Loading...
Color | Blue | Specification environment | For Indoor Use | Note | REACH supported |
---|
This page is SELFIT cable ties with metal sensor detection, part number DET.11.2123R.
You can find the detail information about specifications and dimensions on part number DET.11.2123R.
Configure
Basic Attributes
Band Diameter(mm)
Overall Length(mm)
Width(mm)
Thickness(mm)
Tensile Strength(N)
Minimum Binding Radius(mm)
Operating Temperature Range(°C)
JAN Code
Trusco Code
Filter by standard shipping days
Optional Attributes
Part Number |
---|
DET.11.2102R |
DET.11.2110R |
DET.11.2124R |
DET.11.2127R |
DET.11.2140R |
Part Number | Standard Unit Price | Number of pc(s). included in pkg. | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Band Diameter (mm) | Overall Length (mm) | Width (mm) | Thickness (mm) | Tensile Strength (N) | Minimum Binding Radius (mm) | Operating Temperature Range (°C) | JAN Code | Trusco Code |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
10.35 € | 100 Pieces Per Package | 1 pack | 6 Days | 24 | 100 | 2.5 | 1.1 | 100 | 2 | -40 to 85 | 8014748306463 | 766-8651 | ||
22.53 € | 100 Pieces Per Package | 1 pack | 6 Days | 36 | 140 | 3.5 | 1.16 | 190 | 3 | -40 to 85 | 8014748305992 | 766-8660 | ||
43.39 € | 100 Pieces Per Package | 1 pack | 6 Days | 68 | 250 | 4.5 | 1.4 | 270 | 5 | -5 – 85 | 8014748306845 | 766-8686 | ||
92.00 € | 100 Pieces Per Package | 1 pack | 9 Days | 110 | 380 | 4.5 | 1.4 | 270 | 5 | -25 to 65 | 8014748306029 | 766-8694 | ||
62.43 € | 100 Pieces Per Package | 1 pack | 6 Days | 76 | 280 | 4.5 | 1.4 | 270 | 5 | -5 – 85 | 8014748306012 | 766-8716 |