Module Case CO Series (Part Numbers)

Module Case CO Series

Click on this image to zoom in.

Click on this image to zoom in.

  • Volume Discount
[Features]
· This metal case is suitable for a wide range of fields, such as electronic measurement devices.
· There are models with heat dissipating holes on the side of the case as well as those with feet (bottom legs).

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

CO-50D

Part Number
CO-50D
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

20.21 €

1 Available Same day

Stock

Loading...

  1. 1

Basic information

Dimension width W(mm) 70 Dimension vertical H(mm) 50 Dimension depth D(mm) 130
Material Steel/aluminum Intermediate plate Without Circuit Board Installation Indoor
Color/Exterior treatment Dark green (cover) / Silver B (body) Material Details Steel (cover) / aluminum (body) Heat dissipation hole NA
Bottom leg NA

This page is Module Case CO Series, part number CO-50D.
You can find the detail information about specifications and dimensions on part number CO-50D.

Tech Support