Insulated cap(For Round Terminal) EA538SM-2【10 Pieces Per Package】

Insulated cap(For Round Terminal) EA538SM-2
【Product Specifications】
・Rated voltage-AC/DC300V
・No need to wind tape; for insulation of screw-fixed terminal on motor, valve, etc.
・Compatible cable dia.-Dia.5mm x 2
・Compatible terminal(round)-1.25-4, 2-4

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

EA538SM-2

Part Number
EA538SM-2
Part Number
Standard Unit Price
Number of pc(s). included in pkg.Minimum order quantityVolume Discount
Standard
Shipping Days
?

6.28 €

10 Pieces Per Package

1 pack Same day

Stock

Loading...

  1. 1

This page is Insulated cap(For Round Terminal) EA538SM-2, part number EA538SM-2.
You can find the detail information about specifications and dimensions on part number EA538SM-2.

Tech Support