Heat Shrink Tube EA944BB-4

Heat Shrink Tube EA944BB-4
【Product Specifications】
・Heat shrink ratio-50%
・Color-Black
・Material-Shrinkable PVC
・Thickness-0.08mm
・100m/roll
・Heat-proof temperature-80℃
・Withstand voltage-650V
・FlatWidth (mm)…6.5
・Pre-shrinkID (mm)…4.1
・Heat srkRange (mm)…6.5-3.6

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

EA944BB-4

Part Number
EA944BB-4
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

49.42 €

1 6 Days

Loading...

  1. 1

Tech Support

Technical Support
Tel:+49 69 668173-0 / FAX:+49 69 668173-360