Heat Shrink Tube Set (Waterproof Type) EA944BH-21

Heat Shrink Tube Set (Waterproof Type) EA944BH-21
【Product Specifications】
・Material-Polyolefin
・Applying heat of 120 degrees Celsius or higher makes the tube shrink.
・Length-76mm
・Withstand voltage-600V
・Water-proof

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

EA944BH-21

Part Number
EA944BH-21
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

44.48 €

1 6 Days

Loading...

  1. 1

This page is Heat Shrink Tube Set (Waterproof Type) EA944BH-21, part number EA944BH-21.
You can find the detail information about specifications and dimensions on part number EA944BH-21.

Tech Support

Technical Support
Tel:+49 69 668173-0 / FAX:+49 69 668173-360