Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number
|
---|
LR4-402PJBW-RYGC |
LR4-402QJBW-RYGC |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | RoHS | Type | Thickness | Rated Voltage (V) | Number of Steps | Color (top stage) | Color (second stage) | Color (third stage) | Color (fourth stage) | Color (fifth stage) | Light Source | Mounting Method | Buzzer (with/without) | Lighting/blinking | Representative Standard | Control method | Sound and color | Main Body Color | Protective Structure | Body material | Globe color | JAN code | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
176.61 € | 1 | 23 Days | 10 | Standard | Ø40 | 24 V DC | 4 | Red | Yellow | Green | White | - | LED | [Pole mount] Circular pole mounting | Available | Lighting/blinking | CE / UL / CUL | Open collector compatible (NPN/PNP) | 4 types | Off-white | IP65 | PC | Color globe | - | ||
193.76 € | 1 | 23 Days | 10 | Standard | Ø40 | 24 V DC | 4 | Red | Yellow | Green | White | - | LED | [Pole mount] Pole mount + flexible bracket | Available | Lighting/blinking | CE / UL / CUL | Open collector compatible (NPN/PNP) | 4 types | Off-white | IP65 | PC | Color globe | - |
Loading...
Shape | Round |
---|
Configure
Basic Attributes
Color (fifth stage)
Mounting Method
Representative Standard
JAN code
Type
Type
Thickness
Rated Voltage(V)
Number of Steps
Color (top stage)
Color (second stage)
Color (third stage)
Color (fourth stage)
Light Source
Buzzer (with/without)
Lighting/blinking
Control method
Sound and color
Main Body Color
Protective Structure
Body material
Globe color
Filter by CAD data type
Filter by standard shipping days
Optional Attributes