Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
LR4-2M2WJBW-RYZ
Part Number
|
---|
LR4-2M2WJBW-RYZ |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | RoHS | Type | Thickness | Rated Voltage (V) | Number of Steps | Color (top stage) | Color (second stage) | Color (third stage) | Color (fourth stage) | Color (fifth stage) | Light Source | Mounting Method | Buzzer (with/without) | Lighting/blinking | Representative Standard | Control method | Sound and color | Main Body Color | Protective Structure | Body material | Globe color | JAN code | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
149.46 € | 1 | 23 Days | 10 | Standard | Ø40 | [Other] 100 to 240 V AC | 2 | Red | Yellow | - | - | - | LED | Direct mounting | Available | Lighting/blinking | CE / UL / CUL | Open collector compatible (NPN) | 4 types | Off-white | IP65 | PC | Clear globe | - |
Loading...
Shape | Round |
---|
This page is LR Series Stack Light Signal Tower (LR4), part number LR4-2M2WJBW-RYZ.
You can find the detail information about specifications and dimensions on part number LR4-2M2WJBW-RYZ.
Configure
Basic Attributes
Rated Voltage(V)
Color (third stage)
Color (fourth stage)
Color (fifth stage)
Representative Standard
JAN code
Type
Type
Thickness
Number of Steps
Color (top stage)
Color (second stage)
Light Source
Mounting Method
Buzzer (with/without)
Lighting/blinking
Control method
Sound and color
Main Body Color
Protective Structure
Body material
Globe color
Filter by CAD data type
Filter by standard shipping days
Optional Attributes
Part Number |
---|
LR4-102LJNA-R |
LR4-102PJBA-G |
LR4-102PJBA-R |
LR4-2M2WJBW-YB |
LR4-2M2WJBW-YG |
LR4-2M2WJBW-YR |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | RoHS | Type | Thickness | Rated Voltage (V) | Number of Steps | Color (top stage) | Color (second stage) | Color (third stage) | Color (fourth stage) | Color (fifth stage) | Light Source | Mounting Method | Buzzer (with/without) | Lighting/blinking | Representative Standard | Control method | Sound and color | Main Body Color | Protective Structure | Body material | Globe color | JAN code |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
107.25 € | 1 | 23 Days | 10 | Standard | Ø40 | 24 V DC | 1 | Red | - | - | - | - | LED | [Pole mount] Mounting of L type metal fitting pole | N/A | Lighting | UL / CE / CUL | Open collector compatible (NPN/PNP) | - | Off-white | IP54 | ABS & AS | Color globe | - | ||
155.82 € | 1 | 23 Days | 10 | Standard | Ø40 | 24 V DC | 1 | Green | - | - | - | - | LED | [Pole mount] Circular pole mounting | Available | Lighting/blinking | UL / CE / CUL | Open collector compatible (NPN/PNP) | 4 types | Off-white | IP65 | ABS & AS | Color globe | - | ||
155.82 € | 1 | 23 Days | 10 | Standard | Ø40 | 24 V DC | 1 | Red | - | - | - | - | LED | [Pole mount] Circular pole mounting | Available | Lighting/blinking | UL / CE / CUL | Open collector compatible (NPN/PNP) | 4 types | Off-white | IP65 | ABS & AS | Color globe | - | ||
160.65 € | 1 | 23 Days | 10 | Standard | Ø40 | [Other] 100 to 240 V AC | 2 | Yellow | Blue | - | - | - | LED | Direct mounting | Available | Lighting/blinking | UL / CE / CUL | Open collector compatible (NPN) | 4 types | Off-white | IP65 | PC | Color globe | - | ||
160.65 € | 1 | 23 Days | 10 | Standard | Ø40 | [Other] 100 to 240 V AC | 2 | Yellow | Green | - | - | - | LED | Direct mounting | Available | Lighting/blinking | UL / CE / CUL | Open collector compatible (NPN) | 4 types | Off-white | IP65 | PC | Color globe | - | ||
160.65 € | 1 | 23 Days | 10 | Standard | Ø40 | [Other] 100 to 240 V AC | 2 | Yellow | Red | - | - | - | LED | Direct mounting | Available | Lighting/blinking | UL / CE / CUL | Open collector compatible (NPN) | 4 types | Off-white | IP65 | PC | Color globe | - |