LR Series Stack Light Signal Tower (LR4) (Part Numbers - CAD Download)

LR Series Stack Light Signal Tower (LR4)

Click on this image to zoom in.

Click on this image to zoom in.

  • LR Series Stack Light Signal Tower (LR4)
  • LR Series Stack Light Signal Tower (LR4)
  • LR Series Stack Light Signal Tower (LR4)
  • LR Series Stack Light Signal Tower (LR4)
Brighter, louder, easier to use and stronger. Seriously redeveloped stack light

(i)Remark

  • Color arrays other than standard colors can now be freely combined by purchasing unit items.
    Please refer to the product information "Unit items for configuring LR Series" for details.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

LR4-502LJNW-RGYYY

Part Number
LR4-502LJNW-RGYYY
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
RoHSType Thickness Rated Voltage
(V)
Number of Steps Color (top stage) Color (second stage) Color (third stage) Color (fourth stage) Color (fifth stage) Light Source Mounting Method Buzzer (with/without) Lighting/blinking Representative Standard Control method Sound and color Main Body Color Protective Structure Body material Globe color JAN code

155.96 €

1 23 Days 10StandardØ4024 V DC5RedGreenYellowYellowYellowLED[Pole mount] Mounting of L type metal fitting poleN/ALightingCE / UL / CULOpen collector compatible (NPN/PNP)-Off-whiteIP54PCColor globe-

Loading...

  1. 1

Basic information

Shape Round

This page is LR Series Stack Light Signal Tower (LR4), part number LR4-502LJNW-RGYYY.
You can find the detail information about specifications and dimensions on part number LR4-502LJNW-RGYYY.

Variation of this product

Part Number
LR4-102LJNA-R
LR4-102PJBA-G
LR4-102PJBA-R
LR4-502PJBA-RYGBC
LR4-502PJBW-RYGBC
LR4-502PJNA-RYGBC
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
RoHSType Thickness Rated Voltage
(V)
Number of Steps Color (top stage) Color (second stage) Color (third stage) Color (fourth stage) Color (fifth stage) Light Source Mounting Method Buzzer (with/without) Lighting/blinking Representative Standard Control method Sound and color Main Body Color Protective Structure Body material Globe color JAN code

107.25 €

1 23 Days 10StandardØ4024 V DC1Red----LED[Pole mount] Mounting of L type metal fitting poleN/ALightingUL / CE / CULOpen collector compatible (NPN/PNP)-Off-whiteIP54ABS & ASColor globe-

155.82 €

1 23 Days 10StandardØ4024 V DC1Green----LED[Pole mount] Circular pole mountingAvailableLighting/blinkingUL / CE / CULOpen collector compatible (NPN/PNP)4 typesOff-whiteIP65ABS & ASColor globe-

155.82 €

1 23 Days 10StandardØ4024 V DC1Red----LED[Pole mount] Circular pole mountingAvailableLighting/blinkingUL / CE / CULOpen collector compatible (NPN/PNP)4 typesOff-whiteIP65ABS & ASColor globe-

161.90 €

1 23 Days 10StandardØ4024 V DC5RedYellowGreenBlueWhiteLED[Pole mount] Circular pole mountingAvailableLighting/blinkingUL / CE / CULOpen collector compatible (NPN/PNP)4 typesOff-whiteIP65ABS & ASColor globe-

161.70 €

1 23 Days 10StandardØ4024 V DC5RedYellowGreenBlueWhiteLED[Pole mount] Circular pole mountingAvailableLighting/blinkingUL / CE / CULOpen collector support (NPN/PNP)4 typesOff-WhiteIP65---

123.66 €

1 23 Days 10StandardØ4024 V DC5RedYellowGreenBlueWhiteLED[Pole mount] Circular pole mountingN/ALightingUL / CE / CULOpen collector compatible (NPN/PNP)-Off-whiteIP65ABS & ASColor globe-

Tech Support