Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
LR5-302LJNW-GRY
Part Number
|
---|
LR5-302LJNW-GRY |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | RoHS | Rated Voltage (V) | Number of Steps | Color (top stage) | Color (second stage) | Color (third stage) | Color (fourth stage) | Color (fifth stage) | Mounting Method | Buzzer (with/without) | Lighting/blinking | Control method | Sound and color | Main Body Color | Protective Structure | Body material | Globe color | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
137.16 € | 1 | 23 Days | 10 | 24 V DC | 3 | Green | Red | Yellow | - | - | [Pole mount] Mounting of L type metal fitting pole | N/A | Lighting | Open collector compatible (NPN/PNP) | - | Off-white | IP54 | PC | Color globe |
Loading...
Type | Standard | Shape | Round | Thickness | Ø50 |
---|---|---|---|---|---|
Light Source | LED | Representative Standard | CE / UL / CUL |
This page is LR Series Stack Light Signal Tower (LR5), part number LR5-302LJNW-GRY.
You can find the detail information about specifications and dimensions on part number LR5-302LJNW-GRY.
Configure
Basic Attributes
Color (fourth stage)
Color (fifth stage)
Mounting Method
Sound and color
Type
Rated Voltage(V)
Number of Steps
Color (top stage)
Color (second stage)
Color (third stage)
Buzzer (with/without)
Lighting/blinking
Control method
Main Body Color
Protective Structure
Body material
Globe color
Filter by CAD data type
Filter by standard shipping days
Optional Attributes
Part Number |
---|
LR5-101LJNW-R |
LR5-101LJNW-Y |
LR5-101PJBW-G |
LR5-302LJNW-RBY |
LR5-302LJNW-RCB |
LR5-302LJNW-RCG |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | RoHS | Rated Voltage (V) | Number of Steps | Color (top stage) | Color (second stage) | Color (third stage) | Color (fourth stage) | Color (fifth stage) | Mounting Method | Buzzer (with/without) | Lighting/blinking | Control method | Sound and color | Main Body Color | Protective Structure | Body material | Globe color |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
151.82 € | 1 | 23 Days | 10 | [Other] 12 V DC | 1 | Red | - | - | - | - | [Pole mount] Mounting of L type metal fitting pole | N/A | Lighting | Open collector support (NPN/PNP) | - | Off-White | IP54 | - | - | ||
152.93 € | 1 | 23 Days | 10 | [Other] 12 V DC | 1 | Yellow | - | - | - | - | [Pole mount] Mounting of L type metal fitting pole | N/A | Lighting | Open collector support (NPN/PNP) | - | Off-White | IP54 | - | - | ||
140.79 € | 1 | 23 Days | 10 | [Other] 12 V DC | 1 | Green | - | - | - | - | [Pole mount] Circular pole mounting | Available | Lighting/blinking | Open collector support (NPN/PNP) | 4 types | Off-White | IP65 | - | - | ||
137.16 € | 1 | 23 Days | 10 | 24 V DC | 3 | Red | Blue | Yellow | - | - | [Pole mount] Mounting of L type metal fitting pole | N/A | Lighting | Open collector compatible (NPN/PNP) | - | Off-white | IP54 | PC | Color globe | ||
137.16 € | 1 | 23 Days | 10 | 24 V DC | 3 | Red | White | Blue | - | - | [Pole mount] Mounting of L type metal fitting pole | N/A | Lighting | Open collector compatible (NPN/PNP) | - | Off-white | IP54 | PC | Color globe | ||
137.16 € | 1 | 23 Days | 10 | 24 V DC | 3 | Red | White | Green | - | - | [Pole mount] Mounting of L type metal fitting pole | N/A | Lighting | Open collector compatible (NPN/PNP) | - | Off-white | IP54 | PC | Color globe |