Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
LR5-402WJBW-YRGC
Part Number
|
---|
LR5-402WJBW-YRGC |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | RoHS | Rated Voltage (V) | Number of Steps | Color (top stage) | Color (second stage) | Color (third stage) | Color (fourth stage) | Color (fifth stage) | Mounting Method | Buzzer (with/without) | Lighting/blinking | Control method | Sound and color | Main Body Color | Protective Structure | Body material | Globe color | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
172.14 € | 1 | 23 Days | 10 | 24 V DC | 4 | Yellow | Red | Green | White | - | Direct mounting | Available | Lighting/blinking | Open collector compatible (NPN/PNP) | 4 types | Off-white | IP65 | PC | Color globe |
Loading...
Type | Standard | Shape | Round | Thickness | Ø50 |
---|---|---|---|---|---|
Light Source | LED | Representative Standard | CE / UL / CUL |
This page is LR Series Stack Light Signal Tower (LR5), part number LR5-402WJBW-YRGC.
You can find the detail information about specifications and dimensions on part number LR5-402WJBW-YRGC.
Configure
Basic Attributes
Color (fifth stage)
Type
Rated Voltage(V)
Number of Steps
Color (top stage)
Color (second stage)
Color (third stage)
Color (fourth stage)
Mounting Method
Buzzer (with/without)
Lighting/blinking
Control method
Sound and color
Main Body Color
Protective Structure
Body material
Globe color
Filter by CAD data type
Filter by standard shipping days
Optional Attributes
Part Number |
---|
LR5-101LJNW-R |
LR5-101LJNW-Y |
LR5-101PJBW-G |
LR5-402WJNW-GYBR |
LR5-402WJNW-GYRB |
LR5-402WJNW-RGBC |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | RoHS | Rated Voltage (V) | Number of Steps | Color (top stage) | Color (second stage) | Color (third stage) | Color (fourth stage) | Color (fifth stage) | Mounting Method | Buzzer (with/without) | Lighting/blinking | Control method | Sound and color | Main Body Color | Protective Structure | Body material | Globe color |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
151.82 € | 1 | 23 Days | 10 | [Other] 12 V DC | 1 | Red | - | - | - | - | [Pole mount] Mounting of L type metal fitting pole | N/A | Lighting | Open collector support (NPN/PNP) | - | Off-White | IP54 | - | - | ||
152.93 € | 1 | 23 Days | 10 | [Other] 12 V DC | 1 | Yellow | - | - | - | - | [Pole mount] Mounting of L type metal fitting pole | N/A | Lighting | Open collector support (NPN/PNP) | - | Off-White | IP54 | - | - | ||
140.79 € | 1 | 23 Days | 10 | [Other] 12 V DC | 1 | Green | - | - | - | - | [Pole mount] Circular pole mounting | Available | Lighting/blinking | Open collector support (NPN/PNP) | 4 types | Off-White | IP65 | - | - | ||
133.80 € | 1 | 23 Days | 10 | 24 V DC | 4 | Green | Yellow | Blue | Red | - | Direct mounting | N/A | Lighting | Open collector compatible (NPN/PNP) | - | Off-white | IP65 | PC | Color globe | ||
133.80 € | 1 | 23 Days | 10 | 24 V DC | 4 | Green | Yellow | Red | Blue | - | Direct mounting | N/A | Lighting | Open collector compatible (NPN/PNP) | - | Off-white | IP65 | PC | Color globe | ||
133.80 € | 1 | 23 Days | 10 | 24 V DC | 4 | Red | Green | Blue | White | - | Direct mounting | N/A | Lighting | Open collector compatible (NPN/PNP) | - | Off-white | IP65 | PC | Color globe |