LR Series Stack Light Signal Tower (LR5) (Part Numbers - CAD Download)

LR Series Stack Light Signal Tower (LR5)

Click on this image to zoom in.

Click on this image to zoom in.

  • LR Series Stack Light Signal Tower (LR5)
  • LR Series Stack Light Signal Tower (LR5)
  • LR Series Stack Light Signal Tower (LR5)
  • Volume Discount
An LR series stack light that pursues better visibility of light, improved audibility, ease of use and environment resistance.
[Features]
· The newly-designed 360° uniform light lens (patent pending), in which inner lenses are radially arranged, achieves efficient and effective LED light emission.
· Useful for notification over long distances at production sites by glowing brightly with a wide light emitting area.
· Employs a cylindrical nonporous (no-hole) buzzer, a first for the industry.
· The smooth even surface prevents dust, water, and other dirt from entering the product (IP protection grade 65 obtained*).
· Uses shock resistant polycarbonate and the wiring uses cab-tire cables that prevent disconnection.
· [Applications]
· For abnormality alarms and displaying the operation state of equipment.
· Ideal for all kinds of alarms and notifications.

(i)Remark

  • Color arrays other than standard colors can now be freely combined by purchasing unit items.
    Please refer to the product information "Unit items for configuring LR Series" for details.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

LR5-402LJNW-RYRY

Part Number
LR5-402LJNW-RYRY
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
RoHSRated Voltage
(V)
Number of Steps Color (top stage) Color (second stage) Color (third stage) Color (fourth stage) Color (fifth stage) Mounting Method Buzzer (with/without) Lighting/blinking Control method Sound and color Main Body Color Protective Structure Body material Globe color

152.32 €

1 23 Days 1024 V DC4RedYellowRedYellow-[Pole mount] Mounting of L type metal fitting poleN/ALightingOpen collector compatible (NPN/PNP)-Off-whiteIP54PCColor globe

Loading...

  1. 1

Basic information

Type Standard Shape Round Thickness Ø50
Light Source LED Representative Standard CE / UL / CUL

This page is LR Series Stack Light Signal Tower (LR5), part number LR5-402LJNW-RYRY.
You can find the detail information about specifications and dimensions on part number LR5-402LJNW-RYRY.

Variation of this product

Part Number
LR5-101LJNW-R
LR5-101LJNW-Y
LR5-101PJBW-G
LR5-402LJNW-YCGR
LR5-402PJBW-CGYR
LR5-402PJBW-GYRB
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
RoHSRated Voltage
(V)
Number of Steps Color (top stage) Color (second stage) Color (third stage) Color (fourth stage) Color (fifth stage) Mounting Method Buzzer (with/without) Lighting/blinking Control method Sound and color Main Body Color Protective Structure Body material Globe color

151.82 €

1 23 Days 10[Other] 12 V DC1Red----[Pole mount] Mounting of L type metal fitting poleN/ALightingOpen collector support (NPN/PNP)-Off-WhiteIP54--

152.93 €

1 23 Days 10[Other] 12 V DC1Yellow----[Pole mount] Mounting of L type metal fitting poleN/ALightingOpen collector support (NPN/PNP)-Off-WhiteIP54--

140.79 €

1 23 Days 10[Other] 12 V DC1Green----[Pole mount] Circular pole mountingAvailableLighting/blinkingOpen collector support (NPN/PNP)4 typesOff-WhiteIP65--

152.32 €

1 23 Days 1024 V DC4YellowWhiteGreenRed-[Pole mount] Mounting of L type metal fitting poleN/ALightingOpen collector compatible (NPN/PNP)-Off-whiteIP54PCColor globe

186.27 €

1 23 Days 1024 V DC4WhiteGreenYellowRed-[Pole mount] Circular pole mountingAvailableLighting/blinkingOpen collector compatible (NPN/PNP)4 typesOff-whiteIP65PCColor globe

186.27 €

1 23 Days 1024 V DC4GreenYellowRedBlue-[Pole mount] Circular pole mountingAvailableLighting/blinkingOpen collector compatible (NPN/PNP)4 typesOff-whiteIP65PCColor globe

Tech Support