Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
LR6-3M2PJBW-GYR
Part Number
|
---|
LR6-3M2PJBW-GYR |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | RoHS | Rated Voltage (V) | Number of Steps | Color (top stage) | Color (second stage) | Color (third stage) | Color (fourth stage) | Color (fifth stage) | Mounting Method | Buzzer (with/without) | Lighting/blinking | Control method | Sound and color | Main Body Color | Protective Structure | Body material | Globe color | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
213.27 € | 1 | 23 Days | 10 | [Other] 100 to 240 V AC | 3 | Green | Yellow | Red | - | - | [Pole mount] Circular pole mounting | Available | Lighting/blinking | Open collector compatible (NPN) | 4 types | Off-white | IP65 | PC | Color globe |
Loading...
Type | Standard | Shape | Round | Thickness | Ø60 |
---|---|---|---|---|---|
Light Source | LED | Representative Standard | CE / UL / CUL |
This page is LR Series Stack Light Signal Towers (LR6), part number LR6-3M2PJBW-GYR.
You can find the detail information about specifications and dimensions on part number LR6-3M2PJBW-GYR.
Configure
Basic Attributes
Rated Voltage(V)
Color (fourth stage)
Color (fifth stage)
Mounting Method
Type
Number of Steps
Color (top stage)
Color (second stage)
Color (third stage)
Buzzer (with/without)
Lighting/blinking
Control method
Sound and color
Main Body Color
Protective Structure
Body material
Globe color
Filter by CAD data type
Filter by standard shipping days
Optional Attributes
Part Number |
---|
LR6-102LJBW-B |
LR6-102LJBW-C |
LR6-102LJBW-G |
LR6-3M2PJBW-RGB |
LR6-3M2PJBW-RGC |
LR6-3M2PJBW-RYB |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | RoHS | Rated Voltage (V) | Number of Steps | Color (top stage) | Color (second stage) | Color (third stage) | Color (fourth stage) | Color (fifth stage) | Mounting Method | Buzzer (with/without) | Lighting/blinking | Control method | Sound and color | Main Body Color | Protective Structure | Body material | Globe color |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
130.51 € | 1 | 23 Days | 10 | 24 V DC | 1 | Blue | - | - | - | - | [Pole mount] Mounting of L type metal fitting pole | Available | Lighting/blinking | Open collector compatible (NPN/PNP) | 4 types | Off-white | IP54 | PC | Color globe | ||
130.51 € | 1 | 23 Days | 10 | 24 V DC | 1 | White | - | - | - | - | [Pole mount] Mounting of L type metal fitting pole | Available | Lighting/blinking | Open collector compatible (NPN/PNP) | 4 types | Off-white | IP54 | PC | Color globe | ||
107.74 € | 1 | 23 Days | 10 | 24 V DC | 1 | Green | - | - | - | - | [Pole mount] Mounting of L type metal fitting pole | Available | Lighting/blinking | Open collector support (NPN/PNP) | 4 types | Off-White | IP54 | - | - | ||
213.27 € | 1 | 23 Days | 10 | [Other] 100 to 240 V AC | 3 | Red | Green | Blue | - | - | [Pole mount] Circular pole mounting | Available | Lighting/blinking | Open collector compatible (NPN) | 4 types | Off-white | IP65 | PC | Color globe | ||
213.27 € | 1 | 23 Days | 10 | [Other] 100 to 240 V AC | 3 | Red | Green | White | - | - | [Pole mount] Circular pole mounting | Available | Lighting/blinking | Open collector compatible (NPN) | 4 types | Off-white | IP65 | PC | Color globe | ||
213.27 € | 1 | 23 Days | 10 | [Other] 100 to 240 V AC | 3 | Red | Yellow | Blue | - | - | [Pole mount] Circular pole mounting | Available | Lighting/blinking | Open collector compatible (NPN) | 4 types | Off-white | IP65 | PC | Color globe |