SKINDICHT®SHVE-M

SKINDICHT®SHVE-M
[Advantages]
· Optimized Low Resistance and 360° Screen Contact
· High Degree of Protection
· High Tension Relief

[Range of Application]
· For applications where ground and electric interference fields may occur
· Medical Engineering
· Frequency Converter
· Airports
· Measurement technology and control technology

[Product Decoration]
· 1. Accessories
· 2. Ground Sleeve
· 3: Sealing Cone
· 4. Cone, Brass
· 5. Compression screw

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
52106860
52106880
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
RoHSOuter Diameter Of Cable Used Total length Thread length

17.27 €

1 5 Days 10Φ4.5~5.84.5~5.82.2 ~ 3.2

10.74 €

1 5 Days 10Φ5.5~5.85.5~5.82.6 ~ 3.6

Loading...

  1. 1

Basic information

Shape Shield Type Screw Standard Metric Thread Material Metal
Protection Function (Environmental Resistance) Waterproof Representative Standard CE Type Cable Gland
Screw Size M16×1.5 Nominal thread size inch/gas pipe thread Nickel plated brass Pitch thread M16 x 1.5
Inner diameter 5 Thread connection size IP68 Number of fork spanners -20 – +80

Tech Support