Rotary Setup Connector (External Threading), RPG (Without Stop Lever) (RPG-36B-180-N)

Rotary Setup Connector (External Threading), RPG (Without Stop Lever) RPG-36B-180-N

Click on this image to zoom in.

Click on this image to zoom in.

Product Details:

Manufacturer part number: RPG-36B-180-N

Brand: DAIWA DENGYO

Price: 152.57

Delivery time: 11 Days


Technical Data:

Angle of rotation: 180 °

Screw designation: G1 1/4

Wrench diameter ø: 55 mm

Housing surface minimum mounting hole diameter ø: 42 mm

Maximum simple vertical load: 1,000 N


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

RPG-36B-180-N

Part Number
RPG-36B-180-N
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Angle of rotation
(°)
Screw designation Wrench diameter ø
(mm)
Housing surface minimum mounting hole diameter ø
(mm)
Maximum simple vertical load
(N)

152.57 €

1 11 Days 180G1 1/455421,000

Loading...

  1. 1

Basic information

Type Cable Gland Material Steel / cast iron

This page is Rotary Setup Connector (External Threading), RPG (Without Stop Lever), part number RPG-36B-180-N.
You can find the detail information about specifications and dimensions on part number RPG-36B-180-N.

Variation of this product

Part Number
RPG-28B-360-N
RPG-28B-90-N
RPG-36B-120-N
RPG-36B-270-N
RPG-36B-360-N
RPG-36B-90-N
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Angle of rotation
(°)
Screw designation Wrench diameter ø
(mm)
Housing surface minimum mounting hole diameter ø
(mm)
Maximum simple vertical load
(N)

111.76 €

1 11 Days 360G14534750

111.76 €

1 12 Days 90G14534750

152.57 €

1 11 Days 120G1 1/455421,000

152.57 €

1 11 Days 270G1 1/455421,000

152.57 €

1 11 Days 360G1 1/455421,000

152.57 €

1 11 Days 90G1 1/455421,000

Tech Support