Rotary Setup Connector (Externally Threaded), RPG (With Stop Lever) (RPG-82B-90-L)

Rotary Setup Connector (Externally Threaded), RPG (With Stop Lever) RPG-82B-90-L

Click on this image to zoom in.

Click on this image to zoom in.

Product Details:

Manufacturer part number: RPG-82B-90-L

Brand: DAIWA DENGYO

Price: 393.02

Delivery time: 11 Days


Technical Data:

Angle of rotation: 90 °

Screw designation: G3

Wrench diameter ø: 100 mm

Housing surface minimum mounting hole diameter ø: 88 mm

Maximum simple vertical load: 14,000 N


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

RPG-82B-90-L

Part Number
RPG-82B-90-L
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Angle of rotation
(°)
Screw designation Wrench diameter ø
(mm)
Housing surface minimum mounting hole diameter ø
(mm)
Maximum simple vertical load
(N)

393.02 €

1 11 Days 90G31008814,000

Loading...

  1. 1

Basic information

Type Cable Gland Material Steel / cast iron

This page is Rotary Setup Connector (Externally Threaded), RPG (With Stop Lever), part number RPG-82B-90-L.
You can find the detail information about specifications and dimensions on part number RPG-82B-90-L.

Variation of this product

Part Number
RPG-28B-120-L
RPG-28B-180-L
RPG-28B-270-L
RPG-28B-360-L
RPG-28B-90-L
RPG-36B-120-L
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Angle of rotation
(°)
Screw designation Wrench diameter ø
(mm)
Housing surface minimum mounting hole diameter ø
(mm)
Maximum simple vertical load
(N)

157.34 €

1 12 Days 120G14534750

157.34 €

1 11 Days 180G14534750

157.34 €

1 12 Days 270G14534750

157.34 €

1 11 Days 360G14534750

157.34 €

1 11 Days 90G14534750

194.00 €

1 12 Days 120G1 1/455421,000

Tech Support