Pendant Connector (Internally Threaded) For Rotating Pipes, PPG (Without Stop Lever) (PPG-28B-180-N)

Pendant Connector (Internally Threaded) For Rotating Pipes, PPG (Without Stop Lever) PPG-28B-180-N

Click on this image to zoom in.

Click on this image to zoom in.

Product Details:

Manufacturer part number: PPG-28B-180-N

Brand: DAIWA DENGYO

Price: 133.58

Delivery time: 11 Days


Technical Data:

Angle of rotation: 180 °

Screw designation: G1

Wrench diameter ø: 45 mm

Maximum simple vertical load: 750 N


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

PPG-28B-180-N

Part Number
PPG-28B-180-N
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Angle of rotation
(°)
Screw designation Wrench diameter ø
(mm)
Maximum simple vertical load
(N)

133.58 €

1 11 Days 180G145750

Loading...

  1. 1

Basic information

Type Cable Gland Material Steel / cast iron

This page is Pendant Connector (Internally Threaded) For Rotating Pipes, PPG (Without Stop Lever), part number PPG-28B-180-N.
You can find the detail information about specifications and dimensions on part number PPG-28B-180-N.

Variation of this product

Part Number
PPG-28B-120-N
PPG-28B-270-N
PPG-28B-360-N
PPG-28B-90-N
PPG-36B-120-N
PPG-36B-180-N
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Angle of rotation
(°)
Screw designation Wrench diameter ø
(mm)
Maximum simple vertical load
(N)

133.58 €

1 11 Days 120G145750

133.58 €

1 11 Days 270G145750

133.58 €

1 11 Days 360G145750

133.58 €

1 11 Days 90G145750

109.36 €

1 11 Days 120G1 1/4551,000

109.36 €

1 11 Days 180G1 1/4551,000

Tech Support