Rotating Type Dual Flanged Pendant (Without Stop Lever) (RPF-54B-90-N)

Rotating Type Dual Flanged Pendant (Without Stop Lever) RPF-54B-90-N

Click on this image to zoom in.

Click on this image to zoom in.

Product Details:

Manufacturer part number: RPF-54B-90-N

Brand: DAIWA DENGYO

Price: 227.43

Delivery time: 11 Days


Technical Data:

Angle of rotation: 90 °

Maximum simple vertical load: 10,000 N

Offset load X shaft, 1 m: 250 N


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

RPF-54B-90-N

Part Number
RPF-54B-90-N
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Angle of rotation
(°)
Maximum simple vertical load
(N)
Offset load X shaft, 1 m
(N)

227.43 €

1 11 Days 9010,000250

Loading...

  1. 1

Basic information

Type Cable Gland Material Cast iron

This page is Rotating Type Dual Flanged Pendant (Without Stop Lever), part number RPF-54B-90-N.
You can find the detail information about specifications and dimensions on part number RPF-54B-90-N.

Variation of this product

Part Number
RPF-104B-360-N
RPF-104B-90-N
RPF-54B-120-N
RPF-70B-120-N
RPF-70B-180-N
RPF-70B-270-N
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Angle of rotation
(°)
Maximum simple vertical load
(N)
Offset load X shaft, 1 m
(N)

957.75 €

1 11 Days 36018,000700

957.75 €

1 11 Days 9018,000700

227.43 €

1 11 Days 12010,000250

267.06 €

1 11 Days 12012,000350

267.06 €

1 11 Days 18012,000350

267.06 €

1 11 Days 27012,000350

Tech Support