Rotating Type Dual Flanged Pendant (With Stop Lever) (RPF-70B-90-L)

Rotating Type Dual Flanged Pendant (With Stop Lever) RPF-70B-90-L

Click on this image to zoom in.

Click on this image to zoom in.

Product Details:

Manufacturer part number: RPF-70B-90-L

Brand: DAIWA DENGYO

Price: 308.49

Delivery time: 11 Days


Technical Data:

Angle of rotation: 90 °

Maximum simple vertical load: 12,000 N

Offset load X shaft, 1 m: 350 N


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

RPF-70B-90-L

Part Number
RPF-70B-90-L
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Angle of rotation
(°)
Maximum simple vertical load
(N)
Offset load X shaft, 1 m
(N)

308.49 €

1 11 Days 9012,000350

Loading...

  1. 1

Basic information

Type Cable Gland Material Cast iron

This page is Rotating Type Dual Flanged Pendant (With Stop Lever), part number RPF-70B-90-L.
You can find the detail information about specifications and dimensions on part number RPF-70B-90-L.

Variation of this product

Part Number
RPF-104B-360-L
RPF-104B-90-L
RPF-54B-120-L
RPF-82B-120-L
RPF-82B-180-L
RPF-82B-270-L
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Angle of rotation
(°)
Maximum simple vertical load
(N)
Offset load X shaft, 1 m
(N)

1,000.57 €

1 11 Days 36018,000700

1,000.57 €

1 11 Days 9018,000700

270.94 €

1 11 Days 12010,000250

387.85 €

1 11 Days 12014,000500

387.85 €

1 5 Days 18014,000500

387.85 €

1 11 Days 27014,000500

Tech Support