Manufacturer part number: 2500410
Brand: RITTAL
Price: 52.06 €
Delivery time: 7 Days
Number Of Cores: 3
Length: 3 m
Colour: Black
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
2500410
Part Number
|
---|
2500410 |
Part Number | Related to |
Standard Unit Price
| Number of pc(s). included in pkg. | Minimum order quantity | Volume Discount | RoHS | Number Of Cores | Length (m) | Colour | |
---|---|---|---|---|---|---|---|---|---|---|
52.06 € | 5 Pieces Per Package | 1 pack | Available | 7 Days | 10 | 3 | 3 | Black |
Loading...
Nominal voltage(V) | 230 V AC | Operating temperature max.(°C) | 90 | Protective conductor | true |
---|
This page is AE Accessories, Connection Cables For LED System Lighting, part number 2500410.
You can find the detail information about specifications and dimensions on part number 2500410.
Part Number |
---|
2500400 |
2500420 |
2500430 |
2500440 |
2500450 |
2500500 |
Part Number | Related To | Standard Unit Price | Number of pc(s). included in pkg. | Minimum order quantity | Volume Discount | Standard Shipping Days ? | RoHS | Number Of Cores | Length (m) | Colour |
---|---|---|---|---|---|---|---|---|---|---|
43.71 € | 5 Pieces Per Package | 1 pack | Available | 7 Days | 10 | 3 | 3 | Orange | ||
38.05 € | 5 Pieces Per Package | 1 pack | Available | 7 Days | - | 2 | 3000 | Orange | ||
54.16 € | 5 Pieces Per Package | 1 pack | Available | 7 Days | 10 | 3 | 1 | Orange | ||
57.44 € | 5 Pieces Per Package | 1 pack | Available | 7 Days | 10 | 3 | 1 | Black | ||
43.43 € | 5 Pieces Per Package | 1 pack | Available | 7 Days | - | 2 | 1000 | Orange | ||
38.63 € | 1 | Available | 7 Days | - | 3 | 3000 | Orange |