Accessory For AE - Condensate Ejector【6 Pieces Per Package】

Accessory For AE - Condensate Ejector

Click on this image to zoom in.

Click on this image to zoom in.

  • Volume Discount
Helps ensure reliable drainage and prevent backflow.
The required hole diameter is 16 mm (the steel AE Compact Box already has mounting holes on the bottom).

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

2459000

Part Number
2459000
Part NumberRelated to
Standard Unit Price
Number of pc(s). included in pkg.Minimum order quantityVolume Discount
Standard
Shipping Days
?
RoHS

13.41 €

6 Pieces Per Package

1 pack Available 7 Days 10

Loading...

  1. 1

Basic information

Type Condensate Ejector Material Polyamide

This page is Accessory For AE - Condensate Ejector, part number 2459000.
You can find the detail information about specifications and dimensions on part number 2459000.

Tech Support