DVI-DisplayPort Conversion Adapter

DVI-DisplayPort Conversion Adapter
[Features]
Conversion adapter for connecting a PC equipped with a DVI port to a display/TV with DisplayPort input.

[Product specifications]
· Conversion adapter cable used when connecting a PC equipped with a DVI output port to a display/TV equipped with a DisplayPort input terminal.
· Converts DVI digital mode output port to DisplayPort output port.
· Maximum supported output for a single-link DVI output port is 1,920 x 1,200 (at 60 Hz).
* Requires computers, displays, and cables with compatible resolution.
* Analog DVI mode is not supported.
* Dual link DVI mode is not supported.
· AC power supply is not required. Operates on PC USB bus power.
· Audio output is not supported.
· Color: Black
· Connector: DisplayPort Female - DVI (24-pin) Male + Type A USB Male Connector
· Resolution: Supports displays up to 1,920 x 1,200 at 60 Hz
· Cable Length: Approx. 13 cm (between SR)
· Size: Female Connector / Approx. W 34.0 mm x D 56 mm x H 16.5 mm
· Cable Diameter: DVI / Approx. 4.8 mm USB / Approx. 2.8 mm
· Compliance Standard: DisplayPort Version 1.2/DVI 1.1
· Compatible Model:PCs of all manufacturers equipped with DVI output terminal and USB port
* If the DVI output terminal and the USB port are separated by 20 cm or more, a separate USB power supply is required.
* Analog DVI mode is not supported.
* Dual link DVI mode is not supported.
Display, projector, TV from all manufacturers
* Model with DisplayPort
* Cables, televisions and displays compatible with all resolutions are required.
* Connection from a PC with DisplayPort output to a display/TV equipped with a DVI input terminal is not supported.
* It may not operate properly depending on the environment and equipment.
* Operation is not guaranteed on all devices.
· JAN Code: 4969887761298

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

AD-DPFDV01

Part Number
AD-DPFDV01
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

102.16 €

1 6 Days

Loading...

  1. 1

Basic information

Classification Switch Adapter Standard Before Conversion DVI Standard After Conversion Display Port

This page is DVI-DisplayPort Conversion Adapter, part number AD-DPFDV01.
You can find the detail information about specifications and dimensions on part number AD-DPFDV01.

Tech Support