Mini DisplayPort-HDMI Conversion Adapter

Mini DisplayPort-HDMI Conversion Adapter
[Features]
Adapter that converts Mini DisplayPort Version 1.2 to HDMI output. Supports 4K resolution at 60 Hz.

[Product specifications]
· Conversion adapter cable used when connecting a PC equipped with Mini DisplayPort/Thunderbolt to a display/TV with HDMI interface.
· Provides output from a Mini DisplayPort (Version 1.2) output port to a Premium HDMI compatible display (Supports 4K resolution at 60 Hz).
* Supports 4K resolution at 60 Hz output on Microsoft Surface Pro 4.
* Supports 4K resolution at 30 Hz output on Microsoft Surface Pro 3/Pro 2, Lenovo ThinkPad X1 Carbon, etc.
· Supports 4K resolution at 30 Hz output on Mac series equipped with Thunderbolt 2.
* Supports 2K resolution (1,920 x 1,080) output and audio output on Mac series equipped with Thunderbolt/Mini DisplayPort (Mid 2010 or later).
Can be used to set the external display in extension display mode for using a large-display workspace, or used in mirror mode for presentations with a projector, etc.
* For models compatible with audio input from Mini DisplayPort, audio input from a TV or display HDMI input terminal is supported.
· Color: White
· Connector: Mini DisplayPort Male - HDMI Female
Resolution: Supports displays up to 3,840 x 2,160 (Supports 4K resolution at 60 Hz)
· Cable Length: Approx. 9 cm (between SR)
· Size: Female Connector / Approx. W 44.5 mm x D 45 mm x H 14.6 mm
· Weight: 29 g
· Cable diameter: Approx. 5.5 mm
· Compliance Standard: DisplayPort Version 1.2/HDMI 2.0
· Specifications: ACTIVE Type
· Compatible Model:PCs and tablets of all manufacturers equipped with Mini DisplayPort/Thunderbolt terminals.
* For models with DisplayPort Version 1.2 or later, supports 4K resolution at 60 Hz.
* For Thunderbolt 2 models, supports 4K resolution at 30 Hz.
* For audio output compatible models, audio can be output to HDMI devices.
Apple MacBook Pro, MacBook Air, Mac mini, iMac, Mac Pro, etc.
* Supports 2K resolution (1,920 x 1,080) output and audio output on Mac series equipped with Thunderbolt/Mini DisplayPort (Mid 2010 or later). Microsoft Surface Pro 4 (Supports 4K resolution at 60 Hz) Microsoft Surface Pro 3/Pro 2, Surface 3 (Supports 4K resolution at 30 Hz) Lenovo ThinkPad X1 Carbon (Supports 4K resolution at 30Hz), etc.
* Cables, televisions and displays compatible with all resolutions are required.
* Input from HDMI output on PC or AV equipment to Mini DisplayPort on 27-inch iMac, etc. is not supported.
* It cannot be used in combination with the active HDMI cable.
* Thunderbolt 3 (USB Type C) port is not supported.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

AD-MDPPHD01

Part Number
AD-MDPPHD01
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

51.00 €

1 6 Days

Loading...

  1. 1

Basic information

Classification Switch Adapter Standard Before Conversion Mini DisplayPort Standard After Conversion HDMI

This page is Mini DisplayPort-HDMI Conversion Adapter, part number AD-MDPPHD01.
You can find the detail information about specifications and dimensions on part number AD-MDPPHD01.

Tech Support