Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number
|
---|
34566-0703 |
34566-0803 |
34566-1903 |
Part Number | Related to |
Standard Unit Price
| Minimum order quantity | Volume Discount | Color | Note | |
---|---|---|---|---|---|---|---|
11.68 € | 1 | Available | 5 Days | Black, natural color$Natural color$Blue | Non-wired option: 0$Compatible housings: 51216, 51230$Compatible housings: 51216, 51235 | ||
10.70 € | 1 | Available | 5 Days | Gray$Black, natural color$Natural color | - | ||
16.03 € | 1 | Available | 5 Days | Black, natural color$Natural color$Blue | Non-wired option: 9$Compatible housings: 51216, 51230$Compatible housings: 51216, 51235 |
Loading...
Connector Shape | Square shape | Connector series initials | Number | Applicable pin/contact | Female (socket) |
---|---|---|---|---|---|
Number Of Cores | 18 / 13 / 80 | Application | Cable Connection | Allowable Current(A) | 1 / 11 / 25 / 9.5 |
Allowable Voltage(V) | 125 / 50 / DC14 | Connection direction | Straight | Pitch(mm) | 2.54$1.25$6.50 |
Number of Columns | 4 | Mating lock | Available | Panel Mount | NA$Available |
Material | Nylon | Conforming terminal | 1189, 1190, 1376, 1377, 1380, 1381, 1433, 1434, 1973$33467, 34736$59370 | Mating Partner | 42818-0312, 42820$31386, 31387$34986 |
Configure
Basic Attributes
Color
Note
Filter by standard shipping days
Optional Attributes