2.50 mm Pitch Connector Plug Housing for Relays (500593) (Part Numbers)

2.50 mm Pitch Connector Plug Housing for Relays (500593)
  • Volume Discount
[Product Features and Specifications]
· No. of pins: 2 to 8
· Inertia lock
· Material: PBT, UL94V-0
· Operating temperature range: -40°C to 85°C (incl. temperature rise due to electric conduction)

[Electrical Performance]
· Maximum rated voltage: 250 V
· Maximum rated current: 3.0 A
· Contact resistance: 20 mΩ or less
· Withstand voltage: 1,000 VAC/min
· Insulation resistance: 1,000 MΩ or higher

[Compatibility]
· Compatible terminal: 50398
· Compatible receptacle: 500592
· Compatible retainer: 500817
· Conforms to ELV

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
500593-0200
500593-0201
500593-0202
500593-0204
500593-0301
500593-0304
500593-0403
500593-0500
500593-0600
500593-0700
500593-0800
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Number Of Cores Color

0.49 €

1 5 Days 2Natural color

0.36 €

1 Available 5 Days 2Black

0.36 €

1 Available 5 Days 2Red

0.11 €

25 5 Days 2Blue

0.41 €

1 Available 5 Days 3Black

0.16 €

1 5 Days 3Blue

0.19 €

1 5 Days 4Yellow

0.20 €

1 5 Days 5Natural color

0.19 €

1 5 Days 6Natural color

0.26 €

1 5 Days 7Natural color

0.39 €

1 5 Days 8Natural color

Loading...

  1. 1

Basic information

Connector Shape Square shape Connector series initials Number Applicable pin/contact Male (plug)
Application Cable Connection Allowable Current(A) 22 AWG: 3 / 24 AWG: 2.5 / 26 AWG: 2 / 28 AWG: 1.5 Allowable Voltage(V) 250
Connection direction Straight Pitch(mm) 2.5 Mating Partner 500592
Panel Mount NA Number of rows 1 Material PBT
Flame-retardant grade UL94V-0 Conforming terminal 50398 Compatible retainer 500817

Tech Support