2.50 mm Pitch Terminal Position Assurance (TPA) Type Retainer for Relays (500817) (Part Numbers)

2.50 mm Pitch Terminal Position Assurance (TPA) Type Retainer for Relays (500817)
  • Volume Discount
[Product Features and Specifications]
· No. of pins: 2 to 8
· Material: PBT (gray), UL94V-0
· Operating temperature range: -40°C to 85°C (incl. temperature rises due to electric conduction)

[Compatible Housings]
· 500592, 500593, 500594, 500595

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
500817-0205
500817-0305
500817-0405
500817-0505
500817-0605
500817-0705
500817-0805
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

0.10 €

50 Available 5 Days

0.08 €

1 6 Days

0.08 €

1 5 Days

0.43 €

1 5 Days

0.49 €

1 6 Days

0.49 €

1 5 Days

0.47 €

1 5 Days

Loading...

  1. 1

Basic information

Type Other Material PBT Resin Color Gray

Tech Support