1.25 mm Pitch PicoBlade, Connector System, Terminal

1.25 mm Pitch PicoBlade, Connector System, Terminal
  • Volume Discount
[Features Summary]
? Core wire sizes
? 50125: 26 to 28 AWG
? 50133: 28 to 32 AWG
? Sleeve OD: ?0.5 to ?1.0?mm
? Strip length: 1.4 to 1.9?mm
? Material: phosphor bronze, tin-plated

[Electrical Performance]
? Maximum rated voltage: 125?V
? Maximum rated current: 1.0?A (26 to 30 AWG)
? 0.8?A (32 AWG)

[Compatibility]
? Compatible housing: 51047
? Conforms to ELV

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
50125-8100
50133-8100
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Allowable Current
(A)
Applicable size AWG

0.57 €

9 Available 5 Days 1"26, 28"

0.57 €

9 Available 5 Days "28, 30 AWG: 1.0" / 32 AWG: 0.8"28, 30, 32"

Loading...

  1. 1

Basic information

Applicable pin/contact Male (plug) Application Cable Connection Allowable Voltage(V) 125
Wire connection method Crimp Connection direction Straight Conforming housing 51047
Mating Partner "50058, 50079"

Tech Support