Impact And Weather Resistant Resin Square Box (Waterproof Type) For Exposed Use, IPX3

Impact And Weather Resistant Resin Square Box (Waterproof Type) For Exposed Use, IPX3

Click on this image to zoom in.

Click on this image to zoom in.

  • PV4B-ANPJ (ベージュ) / コネクタ取付穴:側面6箇所
  • PV4B-ANP1J (ベージュ) / コネクタ取付穴:側面1箇所
[Features]
· A box made of resin for excellent environmental and impact resistance (HI).
Handy rainproof model for use outdoors.
Includes a through-hole for bands for attachment to poles.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
PV4B-ANP
PV4B-ANP1
PV4B-ANP1J
PV4B-ANP1M
PV4B-ANPJ
PV4B-ANPM
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Color Type

23.45 €

1 6 Days GrayConnector mounting holes: Six holes on side surface

23.45 €

1 6 Days GrayConnector mounting hole: One hole on side surface

23.45 €

1 6 Days BeigeConnector mounting hole: One hole on side surface

20.85 €

1 6 Days Milky whiteConnector mounting hole: One hole on side surface

23.45 €

1 6 Days BeigeConnector mounting holes: Six holes on side surface

23.45 €

1 6 Days Milky whiteConnector mounting holes: Six holes on side surface

Loading...

  1. 1

Basic information

Dimension width W(mm) 116.4 Dimension vertical H(mm) 116.4 Dimension depth D(mm) 54.5
Material Resin Intermediate plate Without Circuit Board Installation Indoor
Representative Standard PSE Note Compatible cable bushing: ZGV-P22□, Compatible Connectors: 2K-14, 16, 22, MFSK- (16, 22) GP, FPK-16F, 22F Other standards IPX3

Tech Support