Impact And Weather Resistant Resin Pool Box (Free-Mounting Cover), IPX3 (Part Numbers)

Impact And Weather Resistant Resin Pool Box (Free-Mounting Cover), IPX3

Click on this image to zoom in.

Click on this image to zoom in.

[Features]
· A pool box made of resin for excellent environmental and impact resistance.
Ideal for mounting small security cameras, etc.
Handy rainproof model for use outdoors.
Can hold AC adapters and exposed plug outlets.
Handy free-mounting cover for easy equipment mounting.

(i)Remark

  • If using this product for mounting small security cameras or other similar devices, be sure to use devices that are no heavier than 2 kg and which have a maximum protrusion of 300 mm.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
PVP-1507FJ
PVP-1507FM
PVP-2010FJ
PVP-2010FM
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Dimension width W
(mm)
Dimension vertical H
(mm)
Dimension depth D
(mm)
Color

50.84 €

1 6 Days 160.5160.585.5Beige

50.84 €

1 6 Days 160.5160.585.5Milky white

78.68 €

1 6 Days 209.5209.5110.5Beige

78.68 €

1 6 Days 209.5209.5110.5Milky white

Loading...

  1. 1

Basic information

Material Resin Intermediate plate Without Circuit Board Installation Indoor
Knock None Other standards IPX3

Tech Support