187 Series Faston Receptacle Terminal【100 Pieces Per Package】

187 Series Faston Receptacle Terminal
  • Volume Discount
Realizes low cost and prompt workability as well as accurate and uniform crimp connection reliability.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

170038-2

Part Number
170038-2
Part Number
Standard Unit Price
Number of pc(s). included in pkg.Minimum order quantityVolume Discount
Standard
Shipping Days
?
RoHS

9.49 €

100 Pieces Per Package

1 pack Available 5 Days 10

Loading...

  1. 1

Basic information

Applicable pin/contact Female Application Cable Connection Wire connection method Crimp
Connection direction Straight Applicable wire range(AWG) 20-16 Applicable wire range(mm2) 0.5-1.42
Finish Tin plating Hand tool model number 755336-1

This page is 187 Series Faston Receptacle Terminal, part number 170038-2.
You can find the detail information about specifications and dimensions on part number 170038-2.

Tech Support