Econo-seal J Series mach II+ series (Part Numbers)

Econo-seal J Series mach II+ series
  • Volume Discount
Connector developed for use in locations waterproof and durable connectors are required, such as the engine room of the car.
[Features]
·Waterproof type that can be used for engine mounted sensors where extreme conditions occur, such as temperature and vibration outside the usual.
[Applications]
·For wire to wire connection.
·Optimal for use in locations require waterproofing and durability.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

174359-2

Part Number
174359-2
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
RoHS

1.07 €

4 Available 5 Days 10

Loading...

  1. 1

Basic information

Connector Shape Square shape Connector series initials Katakana Applicable pin/contact Male
Application Cable Connection Rated Voltage(V) DC 12 Connection direction Straight
Type Male terminal housing Pitch(mm) 4.8 Color Black
Material PBT

This page is Econo-seal J Series mach II+ series, part number 174359-2.
You can find the detail information about specifications and dimensions on part number 174359-2.

Tech Support